TL592B Status: ACTIVE

Differential Video Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL592B
Pin/Package8PDIP, 8SO, 8SOIC  
Approx. Price (US$) 0.54 | 1ku  
Operating Temp Range(Celsius)0 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UA733: Differential Video Amplifier
  • SN74LV4052A: Dual 4-Channel Analog Multiplexer/Demultiplexer
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • NE555: Single Precision Timer

Product Information

Features

  • Adjustable Gain to 400 Typ
  • No Frequency Compensation Required
  • Low Noise . . . 3 uV Typ Vn

Description

This device is a monolithic two-stage video amplifier with differential inputs and differential outputs. It features internal series-shunt feedback that provides wide bandwidth, low phase distortion, and excellent gain stability. Emitter-follower outputs enable the device to drive capacitive loads. All stages are current-source biased to obtain high common-mode and supply-voltage rejection ratios.

The differential gain is typically 400 when the gain adjust pins are connected together, or amplification may be adjusted for near 0 to 400 by the use of a single external resistor connected between the gain adjustment pins A and B. No external frequency-compensating components are required for any gain option.

The device is particularly useful in magnetic-tape or disk-file systems using phase or NRZ encoding and in high-speed thin-film or plated-wire memories.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL592B-8DACTIVE0 to 700.83 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL592B-8DE4ACTIVE0 to 700.83 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL592B-8DG4ACTIVE0 to 700.83 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL592B-8DRACTIVE0 to 700.54 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL592B-8DRE4ACTIVE0 to 700.54 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL592B-8DRG4ACTIVE0 to 700.54 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL592BI-8DOBSOLETE  SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
TL592BNOBSOLETE0 to 70 PDIP (N) | 14 View    Download CAD Format for this FootprintNot Available
TL592BPACTIVE0 to 700.92 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL592BPE4ACTIVE0 to 700.92 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL592BPSRACTIVE0 to 700.92 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL592BPSRE4ACTIVE0 to 700.92 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL592BPSRG4ACTIVE0 to 700.92 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:39 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTL592B-8D
AmericasRochester Electronics 300
EuropeAvnet-SILICA 825
Spoerle 525
WorldwideDigiKey 734
Mouser Electronics 227
TI Lead Time*: 15 WeeksTL592B-8DE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL592B-8DG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL592B-8DR
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL592B-8DRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL592B-8DRG4
WorldwideDigiKey  Available
Call**TL592BI-8D
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksTL592BP
AmericasRochester Electronics >1k
WorldwideDigiKey 116
Mouser Electronics 463
TI Lead Time*: 14 WeeksTL592BPE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL592BPSR
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksTL592BPSRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL592BPSRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL592B-8D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592B-8DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592B-8DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592B-8DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592B-8DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592B-8DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592BP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL592BPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL592BPSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592BPSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL592BPSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL592B Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UA733 Differential Video Amplifier VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
SN74LV4052A Dual 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LV138A 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN74LVC2G125 Dual Bus Buffer Gate with 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS79328 Single Output LDO, 200mA, Fixed(2.8V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TPA0211 Mono Class-AB Audio Amplifier with Mono Headphone Drive AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here