TL750L08 Status: ACTIVE

Single Output LDO, 150mA, Fixed(8.0V), Low Quiescent Current, 60V Load Dump Protection


      
         
Alert me about changes<br/>to this product

 TL750L05 TL750L08TL750L10 TL750L12 
Iout(Max)(A)0.15  0.15  0.15  0.15  
Vdo(Typ)(mV)600  600  600  600  
Iq(Typ)(mA)1  1  1  1  
Vin(Min)(V)6  9  11  13  
Vin(Max)(V)26  26  26  26  
Vout(Min)(V)5  8.0  10  12  
Vout(Max)(V)5  8.0  10  12  
Accuracy(%)4  4  4  4  
Output Capacitor(uF)10  10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V)5  8  10  12  
Pin/Package3DDPAK/TO-263, 3PFM, 3TO-220, 3TO-92, 8SOIC  3TO-92, 8SOIC  3TO-92, 8SOIC  3TO-92, 8SOIC  
RatingMilitary  Catalog  Military  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL750M08: Single Output LDO, 750mA, Fixed(8.0V), Low Quiescent Current, 60V LoadDump Protection

Product Information

Features

  • Very Low Dropout Voltage, Less Than 0.6 V at 150 mA
  • Very Low Quiescent Current
  • TTL- and CMOS-Compatible Enable on TL751L Series
  • 60-V Load-Dump Protection
  • Reverse Transient Protection Down to –50 V
  • Internal Thermal-Overload Protection
  • Overvoltage Protection
  • Internal Overcurrent-Limiting Circuitry
  • Less Than 500-µA Disable (TL751L Series)

Description

The TL750L and TL751L series of fixed-output voltage regulators offer 5-V, 8-V, 10-V, and 12-V options. The TL751L series also has an enable (ENABLE) input. When ENABLE is high, the regulator output is placed in the high-impedance state. This gives the designer complete control over power up, power down, or emergency shutdown.

The TL750L and TL751L series are low-dropout positive-voltage regulators specifically designed for battery-powered systems. These devices incorporate overvoltage and current-limiting protection circuitry, along with internal reverse-battery protection circuitry to protect the devices and the regulated system. The series is fully protected against 60-V load-dump and reverse-battery conditions.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL750L08CDACTIVE0 to 1250.34 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL750L08CDE4ACTIVE0 to 1250.34 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL750L08CDG4ACTIVE0 to 1250.34 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL750L08CDRACTIVE0 to 1250.31 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL750L08CDRE4ACTIVE0 to 1250.31 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL750L08CDRG4ACTIVE0 to 1250.31 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL750L08CKCOBSOLETE0 to 1251.31 | 1kuTO-220 (KC) | 3 View    Not Available
TL750L08CLPACTIVE0 to 1250.31 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL750L08CLPE3ACTIVE0 to 1250.31 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL750L08CPOBSOLETE0 to 1250.88 | 1kuPDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
TL750L08QDOBSOLETE-40 to 125 SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
TL750L08QDROBSOLETE-40 to 125 SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
TL750L08QKCOBSOLETE-40 to 125 TO-220 (KC) | 3 View    Not Available
TL750L08QLPOBSOLETE-40 to 125 TO-92 (LP) | 3 View    Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:41 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTL750L08CD
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
WorldwideDigiKey 150
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTL750L08CDE4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL750L08CDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL750L08CDR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL750L08CDRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL750L08CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTL750L08CLP
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 539
TI Lead Time*: 12 WeeksTL750L08CLPE3
AsiaFarnell Asia >1k
EuropeFarnell >1k
Spoerle 700
WorldwideDigiKey  Available
Call**TL750L08CP
AmericasRochester Electronics >1k
Call**TL750L08QD
AmericasRochester Electronics >1k
Call**TL750L08QLP
AmericasRochester Electronics 6
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL750L08CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL750L08CDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL750L08CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL750L08CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL750L08CDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL750L08CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TL750L08CLP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TL750L08CLPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL750L08 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL750M08 Single Output LDO, 750mA, Fixed(8.0V), Low Quiescent Current, 60V LoadDump Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here