TL7660 Status: ACTIVE

CMOS Voltage Converter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
  • TL7660 (PDF 523 KB)
    01 Jun 2006

 TL7660
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)10  
Iq per channel(Max)(mA)0.11  
RatingCatalog  
Pin/Package8MSOP, 8PDIP, 8SOIC  
Approx. Price (US$) 0.75 | 1ku  
Operating Temp Range(Celsius)-40 to 125,-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS63700: Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN
  • TL497A: 500-mA Peak Step-Up, Step-Down, Inverting Switching Voltage Regulator
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator
  • Product Information

    Features

    • Simple Voltage Conversion, Including
      • Negative Converter
      • Voltage Doubler
    • Wide Operating Range. . .1.5 V to 10 V
    • Requires Only Two External (Noncritical) Capacitors
    • No External Diode Over Full Temperature and Voltage Range
    • Typical Open-Circuit Voltage Conversion Efficiency. . .99.9%
    • Typical Power Efficiency. . .98%
    • Full Testing at 3 V
    • APPLICATIONS
      • On-Board Negative Supplies
      • Data-Acquisition Systems
      • Portable Electronics

    DESCRIPTION/ORDERING INFORMATION

    The TL7660 is a CMOS switched-capacitor voltage converter that perform supply-voltage conversions from positive to negative. With only two noncritical external capacitors needed for the charge pump and charge reservoir functions, an input voltage within the range from 1.5 V to 10 V is converted to a complementary negative output voltage of -1.5 V to -10 V. The device can also be connected as a voltage doubler to generate output voltages up to 18.6 V with a 10-V input.

    The basic building blocks of the IC include a linear regulator, an RC oscillator, a voltage-level translator, and four power MOS switches. To ensure latch-up-free operation, the circuitry automatically senses the most negative voltage in the device and ensures that the N-channel switch source-substrate junctions are not forward biased. The oscillator frequency runs at a nominal 10 kHz (for VCC = 5 V), but that frequency can be decreased by adding an external capacitor to the oscillator (OSC) terminal or increased by overdriving OSC with an external clock.

    For low-voltage operation (VIN < 3.5 V), LV should be tied to GND to bypass the internal series regulator. Above 3.5 V, LV should be left floating to prevent device latchup.

    The TL7660C is characterized for operation over a free-air temperature range of -40°C to 85°C. The TL7660I is characterized for operation over a free-air temperature range of -40°C to 125°C.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TL7660CDACTIVE-40 to 850.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660CDG4ACTIVE-40 to 850.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660CDGKRACTIVE-40 to 850.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660CDGKRG4ACTIVE-40 to 850.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660CDGKTACTIVE-40 to 851.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660CDGKTG4ACTIVE-40 to 851.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660CDRACTIVE-40 to 850.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660CDRG4ACTIVE-40 to 850.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660CPACTIVE-40 to 850.75 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660CPE4ACTIVE-40 to 850.75 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660IDACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660IDG4ACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660IDGKRACTIVE-40 to 1250.85 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660IDGKRG4ACTIVE-40 to 1250.85 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660IDGKTACTIVE-40 to 1251.10 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660IDGKTG4ACTIVE-40 to 1251.10 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TL7660IDRACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660IDRG4ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660IPACTIVE-40 to 1250.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TL7660IPE4ACTIVE-40 to 1250.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:39 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 18 WeeksTL7660CD
    AmericasArrow >1k
    Avnet 641
    Newark 17
    Rochester Electronics >1k
    AsiaFarnell Asia 598
    WPI 118
    EuropeAvnet-SILICA 225
    Farnell 598
    Spoerle >1k
    WorldwideDigiKey  Available
    Mouser Electronics 378
    TI Lead Time*: 18 WeeksTL7660CDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksTL7660CDGKR
    AmericasArrow >1k
    Rochester Electronics >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 18 WeeksTL7660CDGKRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTL7660CDGKT
    AmericasArrow 1k
    Rochester Electronics >1k
    AsiaWPI 295
    WorldwideDigiKey  Available
    Mouser Electronics 203
    TI Lead Time*: 14 WeeksTL7660CDGKTG4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksTL7660CDR
    AmericasArrow >1k
    Rochester Electronics >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 18 WeeksTL7660CDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTL7660CP
    AmericasArrow 650
    Newark 45
    Rochester Electronics >1k
    AsiaFarnell Asia 645
    WPI 92
    EuropeFarnell 645
    WorldwideDigiKey 151
    Mouser Electronics 625
    TI Lead Time*: 14 WeeksTL7660CPE4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksTL7660ID
    AsiaWPI 108
    EuropeAvnet-SILICA 525
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksTL7660IDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTL7660IDGKR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 14 WeeksTL7660IDGKRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTL7660IDGKT
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTL7660IDGKTG4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksTL7660IDR
    AmericasArrow >1k
    Rochester Electronics >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 18 WeeksTL7660IDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTL7660IP
    AmericasArrow >1k
    Rochester Electronics >1k
    AsiaWPI 70
    WorldwideDigiKey 173
    Mouser Electronics 532
    TI Lead Time*: 14 WeeksTL7660IPE4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TL7660CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TL7660CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TL7660ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TL7660IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TL7660IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TL7660 Help

    Datasheet

    • TL7660  (PDF, 523 KB)
      01 Jun 2006

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
    TL497A 500-mA Peak Step-Up, Step-Down, Inverting Switching Voltage Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
    MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
    MC33063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
    MC33063A-Q1 Automotive Catalog 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
    TPS60400 60mA Charge Pump Voltage Inverter with Variable Switching Frequency INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
    TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here