TL7709A Status: ACTIVE

Single SVS For 9v Systems W/Pgmmable Time Delay


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TL7709A
No. of Supervisors1  
Vit1(Typ)(V)7.6  
Reset Threshold Accuracy(%)1.3  
Time Delay(ms)Prog  
IDD(Typ)(uA)1800  
Pin/Package8PDIP, 8SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • REF5040: Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE
  • TL431A: Adjustable Precision Shunt Regulator

Product Information

Features

  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated VoltageReference
  • True and Complement Reset Outputs
  • Externally Adjustable Pulse Duration

Description

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active. To ensure that a complete reset occurs, the reset outputs remain active for a time delay after the voltage at the SENSE input exceeds the positive-going threshold value. The time delay is determined by the value of the external capacitor CT: td = 1.3 × 104 × CT, where CT is in farads (F) and td is in seconds (s).

During power down and when SENSE is below VIT–, the outputs remain active until VCC falls below 2 V. After this, the outputs are undefined.

An external capacitor (typically 0.1 µF) must be connected to REF to reduce the influence of fast transients in the supply voltage.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL7709ACDACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL7709ACDE4ACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL7709ACDG4ACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL7709ACDRACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL7709ACDRE4ACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL7709ACDRG4ACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL7709ACPACTIVE0 to 700.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL7709ACPE4ACTIVE0 to 700.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TL7709AIDOBSOLETE-40 to 85 SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
TL7709AIPOBSOLETE-40 to 85 PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:34 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTL7709ACD
AmericasAvnet 89
Newark 480
Rochester Electronics >1k
WorldwideDigiKey 646
TI Lead Time*: 15 WeeksTL7709ACDE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL7709ACDG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL7709ACDR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL7709ACDRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTL7709ACDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTL7709ACP
AmericasArrow 95
Newark 515
Rochester Electronics >1k
EuropeAvnet-SILICA 50
WorldwideDigiKey 616
TI Lead Time*: 14 WeeksTL7709ACPE4
WorldwideDigiKey  Available
Call**TL7709AID
AmericasRochester Electronics >1k
Call**TL7709AIP
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL7709ACD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL7709ACDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL7709ACDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL7709ACDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL7709ACDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL7709ACDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL7709ACP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL7709ACPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL7709A Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
REF5040 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here