|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TL783 is an adjustable three-terminal high-voltage regulator with an output range of 1.25 V to 125 V and a DMOS output transistor capable of sourcing more than 700 mA. It is designed for use in high-voltage applications where standard bipolar regulators cannot be used. Excellent performance specifications, superior to those of most bipolar regulators, are achieved through circuit design and advanced layout techniques. As a state-of-the-art regulator, the TL783 combines standard bipolar circuitry with high-voltage double-diffused MOS transistors on one chip, to yield a device capable of withstanding voltages far higher than standard bipolar integrated circuits. Because of its lack of secondary-breakdown and thermal-runaway characteristics usually associated with bipolar outputs, the TL783 maintains full overload protection while operating at up to 125 V from input to output. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TL783CKC | OBSOLETE | 0 to 125 | 1.15 | 1ku | TO-220 (KC) | 3 | View | Not Available | |||
| TL783CKCE3 | OBSOLETE | 0 to 125 | 1.15 | 1ku | TO-220 (KC) | 3 | View | Not Available | |||
| TL783CKCSE3 | ACTIVE | 0 to 125 | 1.15 | 1ku | TO-220 (KCS) | 3 | 50 | TUBE | ||||
| TL783CKTER | OBSOLETE | 0 to 125 | 1.15 | 1ku | (KTE) | 3 | Not Available | ||||
| TL783CKTTR | ACTIVE | 0 to 125 | 1.15 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | |||
| TL783CKTTRG3 | ACTIVE | 0 to 125 | 1.15 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:41 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TL783CKC | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Abacus Polar | 1 | |
| Worldwide | DigiKey | Available | |
| Call**TL783CKCE3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksTL783CKCSE3 | |||
| Americas | Avnet | 715 | |
| Europe | Avnet-SILICA | >1k | |
| EBV Elektronik | >1k | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 12 WeeksTL783CKTTR | |||
| Americas | Rochester Electronics | 436 | |
| Asia | WPI | 397 | |
| Europe | Compel | 101 | |
| Worldwide | DigiKey | 36 | |
| Mouser Electronics | 832 | ||
| TI Lead Time*: 12 WeeksTL783CKTTRG3 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 840 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TL783CKCSE3 | Pb-Free (RoHS) | CU SN | N/A for Pkg Type | View | View |
| TL783CKTTR | Green (RoHS & no Sb/Br) | CU SN | Level-3-245C-168 HR | View | View |
| TL783CKTTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-245C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TL783 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM317 | 3/4 Pin 1.5A Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |

Most Popular Tags for TL783: