TL974 Status: ACTIVE

Output Rail-to-Rail Very-Low-Noise Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TL971 TL972 TL974
Iq per channel(Max)(mA)  2.8  
VIO (25 deg C)(Max)(mV)4  4  4  
CMRR(Min)(dB)60  60  60  
Rail-Rail  Yes  
IIB(Max)(pA)750  750  750000  
Slew Rate(Min)(V/us)  3.5  
Slew Rate(Typ)(V/us)5  5  5  
GBW(Typ)(MHz)12  12  12  
Spec'd at Vs(V)  +/-2.5  
VIO (Full Range)(Max)(mV)6  6  6  
Vs(Min)(V)2.7  2.7  2.7  
Vs(Max)(V)12  12  12  
Pin/Package8SOIC  8PDIP, 8SOIC, 8TSSOP  14PDIP, 14SOIC, 14TSSOP  
Vio(Max)(mV)  6  
Supply Voltage 5(V)  Yes  
Open Loop Gain(Min)(dB)  70  
Offset Drift(Typ)(uV/C)5  5  5  
IQ Per Amp (+/-)(Max)(mA)  2.8  
Offset Voltage (+/-)(Max)(mV)  1  
Number of Channels  4  
Approx. Price (US$) 0.31 | 1ku   0.40 | 1ku   0.47 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7   2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)12   12  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TL974

Version Part Number Definition
Automotive TL974-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TL972: Output Rail-to-Rail Very-Low-Noise Operational Amplifier

Product Information

Features

  • Rail-to-Rail Output Voltage Swing: ±2.4 V at VCC = ±2.5 V
  • Very Low Noise Level: 4 nV/Hz
  • Ultra-Low Distortion: 0.003%
  • High Dynamic Features: 12 MHz, 5 V/µs
  • Operating Range: 2.7 V to 12 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • APPLICATIONS
    • Portable Equipment (CD Players, PDAs)
    • Portable Communications (Cell Phones, Pagers)
    • Instrumentation and Sensors
    • Professional Audio Circuits

DESCRIPTION/ORDERING INFORMATION

The TL97x family of operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.

The TL971 is housed in the space-saving 5-pin SOT-23 package, which simplifies board design because of the ability to be placed anywhere (outside dimensions are 2.8 mm × 2.9 mm).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TL974IDACTIVE-40 to 1250.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL974IDG4ACTIVE-40 to 1250.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL974IDRACTIVE-40 to 1250.47 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL974IDRG4ACTIVE-40 to 1250.47 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL974INACTIVE-40 to 1250.47 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL974INE4ACTIVE-40 to 1250.47 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL974IPWACTIVE-40 to 1250.55 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL974IPWG4ACTIVE-40 to 1250.55 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TL974IPWRACTIVE-40 to 1250.47 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TL974IPWRG4ACTIVE-40 to 1250.47 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:39 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTL974ID
AmericasArrow >1k
Newark 945
Rochester Electronics 1k
AsiaFarnell Asia 500
WPI 46
EuropeAvnet-SILICA >1k
Farnell 500
WorldwideDigiKey  Available
Mouser Electronics 889
TI Lead Time*: 18 WeeksTL974IDG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL974IDR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksTL974IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL974IN
AmericasArrow >1k
Newark 906
Rochester Electronics >1k
AsiaFarnell Asia 906
EuropeAvnet-SILICA >1k
TI Lead Time*: 18 WeeksTL974INE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTL974IPW
AmericasArrow 965
AsiaWPI 120
EuropeAvnet-SILICA 990
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTL974IPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTL974IPWR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTL974IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TL974ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL974IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL974IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL974IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL974IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL974INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TL974IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL974IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL974IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TL974IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TL974 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL972 Output Rail-to-Rail Very-Low-Noise Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here