TLC080 Status: ACTIVE

Single Wide-Bandwidth High-Output Drive Single-Supply Op Amp With Shutdown


      
         
Alert me about changes<br/>to this product

 TLC080TLC081 TLC082 TLC083 TLC084 TLC085 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.5  4.5  4.5  4.5  4.5  4.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  16  16  16  16  
Iq per channel(Max)(mA)2.5  2.5  2.5  2.5  2.5  2.5  
GBW(Typ)(MHz)10  10  10  10  10  10  
Slew Rate(Typ)(V/us)16  16  16  16  16  16  
VIO (25 deg C)(Max)(mV)1.9  1.9  1.9  1.9  1.9  1.9  
Offset Drift(Typ)(uV/C)1.2  1.2  1.2  1.2  1.2  1.2  
IIB(Max)(pA)50  50  50  50  50  50  
CMRR(Min)(dB)100  80  80  80  80  80  
Vn at 1kHz(Typ)(nV/rtHz)8.5  8.5  8.5  8.5  8.5  8.5  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8MSOP-PowerPAD, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  10MSOP-PowerPAD, 14PDIP, 14SOIC  14PDIP, 14SOIC, 20HTSSOP  16PDIP, 16SOIC, 20HTSSOP  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  0 to 70  
Approx. Price (US$) 0.65 | 1ku   0.45 | 1ku   0.70 | 1ku   0.95 | 1ku   0.95 | 1ku   1.30 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC904: 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • TL3116: Ultra-Fast Low-Power Precision Comparator
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable
  • Product Information

    Features

    • Wide Bandwidth . . . 10 MHz
    • High Output Drive
      • IOH . . . 57 mA at VDD –1.5 V
      • IOL . . . 55 mA at 0.5 V
    • High Slew Rate
      • SR+ . . . 16 V/µs
      • SR– . . . 19 V/µs
    • Wide Supply Range . . . 4.5 V to 16 V
    • Supply Current . . . 1.9 mA/Channel
    • Ultralow Power Shutdown Mode IDD . . . 125 µA/Channel
    • Low Input Noise Voltage . . . 8.5 nV/Hz\
    • Input Offset Voltage . . . 60 µV
    • Ultra-Small Packages
      • 8 or 10 Pin MSOP (TLC080/1/2/3)

    PowerPAD is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

    Description

    The first members of TI’s new BiMOS general-purpose operational amplifier family are the TLC08x. The BiMOS family concept is simple: provide an upgrade path for BiFET users who are moving away from dual-supply to single-supply systems and demand higher ac and dc performance. With performance rated from 4.5 V to 16 V across commercial (0°C to 70°C) and an extended industrial temperature range (–40°C to 125°C), BiMOS suits a wide range of audio, automotive, industrial, and instrumentation applications. Familiar features like offset nulling pins, and new features like MSOP PowerPAD™ packages and shutdown modes, enable higher levels of performance in a variety of applications.

    Developed in TI‘s patented LBC3 BiCMOS process, the new BiMOS amplifiers combine a very high input impedance, low-noise CMOS front end with a high-drive bipolar output stage, thus providing the optimum performance features of both.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLC080CDACTIVE0 to 700.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC080CDG4ACTIVE0 to 700.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC080CDGNRACTIVE0 to 700.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
    TLC080CDGNRG4ACTIVE0 to 700.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
    TLC080CDRACTIVE0 to 700.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC080CDRG4ACTIVE0 to 700.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC080IDACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC080IDG4ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC080IDGNRACTIVE-40 to 1250.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
    TLC080IDGNRG4ACTIVE-40 to 1250.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
    TLC080IDRACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC080IDRG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC080IPACTIVE-40 to 1250.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC080IPE4ACTIVE-40 to 1250.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:38 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLC080CD
    AmericasRochester Electronics 849
    WorldwideDigiKey  Available
    Mouser Electronics 270
    TI Lead Time*: 20 WeeksTLC080CDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTLC080CDGNR
    WorldwideDigiKey >1k
    TI Lead Time*: 14 WeeksTLC080CDGNRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC080CDR
    AsiaWPI >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTLC080CDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC080ID
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 150
    Spoerle 225
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC080IDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTLC080IDGNR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 14 WeeksTLC080IDGNRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC080IDR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTLC080IDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTLC080IP
    AmericasRochester Electronics >1k
    AsiaWPI 47
    WorldwideDigiKey 146
    TI Lead Time*: 14 WeeksTLC080IPE4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLC080CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080CDGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080CDGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080IDGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080IDGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC080IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLC080IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLC080 Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
    TL3116 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
    OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
    OPA820 Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
    TS3A5017 14-Ohm Dual SP4T Analog Switch 3.3-V/2.5-V Analog Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
    TLV5636 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
    OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
    UA741 General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here