TLC1079 Status: ACTIVE

Quad Micropower Precision Low-Voltage Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC1078 TLC1079
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.4  1.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  
Iq per channel(Max)(mA)0.017  0.017  
GBW(Typ)(MHz)0.085  0.085  
Slew Rate(Typ)(V/us)32  32  
VIO (25 deg C)(Max)(mV)0.45  0.85  
Offset Drift(Typ)(uV/C)1.1  1.1  
IIB(Max)(pA)60  60  
CMRR(Min)(dB)70  70  
Vn at 1kHz(Typ)(nV/rtHz)68  68  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC  14PDIP, 14SO, 14SOIC  
Approx. Price (US$) 2.30 | 1ku   3.20 | 1ku  
Operating Temp Range(Celsius)-40 to 85,-55 to 125,0 to 70   
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC1078: Dual Micropower Precision Low-Voltage Operational Amplifier
  • Product Information

    Features

    • Power Dissipation as Low as 10 uW Typ Per Amplifier
    • Operates on a Single Silver-Oxide Watch Battery, VDD = 1.4 V Min
    • VIO...450 uV/850 uV Max in DIP and Small-Outline Package (TLC1078/79)
    • Input Offset Voltage Drift...0.1 uV/Month Typ, Including the First 30 Days
    • High-impedance LinCMOSTM Inputs
    • IIB = 0.6 pA Typ
    • High Open-Loop Gain...800000 Typ
    • Output Drive Capability > 20 mA
    • Slew Rate...47 V/ms Typ
    • Common-Mode Input Voltage Range Extends Below the Negative Rail
    • Output Voltage Range Includes Negative Rail
    • On-Chip ESD-Protection Circuitry
    • Small-Outline Package Option Also Available in Tape and Reel

    LinCMOS is a trademark of Texas Instruments Incorporated.

    Description

    The TLC107x operational amplifiers offer ultra-low offset voltage, high gain, 110-kHz bandwidth, 47-V/ms slew rate, and just 150-uW power dissipation per amplifier.

    With a supply voltage of 1.4 V, common-mode input to the negative rail, and output swing to the negative rail, the TLC107xC is an ideal solution for low-voltage battery-operated systems. The 20-mA output drive capability means that the TLC107x can easily drive small resistive and large capacitive loads when needed, while maintaining ultra-low standby power dissipation.

    Since this device is functionally compatible as well as pin compatible with the TLC27L2/4 and TLC27L7/9, the TLC107x easily upgrades existing designs that can benefit from its improved performance.

    The TLC107x incorporates internal ESD-protection circuits that will prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised when handling these devices as exposure to ESD may result in degradation of the device parametric performance. The TLC107x design also inhibits latch-up of the device inputs and outputs even with surge currents as large 100 mA.

    The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C. The wide range of packaging options includes small-outline and chip-carrier versions for high-density system applications.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLC1079CDACTIVE3.50 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC1079CDG4ACTIVE3.50 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC1079CDRACTIVE3.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC1079CDRG4ACTIVE3.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC1079CNACTIVE3.20 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC1079CNE4ACTIVE3.20 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC1079CNSRACTIVE3.20 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC1079CNSRG4ACTIVE3.20 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC1079IDACTIVE3.70 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC1079IDG4ACTIVE3.70 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC1079IDRACTIVE3.35 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC1079IDRG4ACTIVE3.35 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC1079INACTIVE3.35 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC1079INE4ACTIVE3.35 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:33 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 4 WeeksTLC1079CD
    AmericasArrow 690
    Avnet 150
    Rochester Electronics 222
    AsiaFarnell Asia 31
    EuropeFarnell 31
    WorldwideDigiKey 102
    Mouser Electronics 82
    TI Lead Time*: 4 WeeksTLC1079CDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC1079CDR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC1079CDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTLC1079CN
    AmericasArrow 160
    Avnet 50
    Rochester Electronics >1k
    EuropeAvnet-SILICA 40
    WorldwideDigiKey 119
    Mouser Electronics 47
    TI Lead Time*: 4 WeeksTLC1079CNE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC1079CNSR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLC1079CNSRG4
    None Reported
    View Distributors
    TI Lead Time*: 1 WeekTLC1079ID
    AmericasAvnet 25
    Rochester Electronics >1k
    WorldwideDigiKey 115
    TI Lead Time*: 1 WeekTLC1079IDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC1079IDR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC1079IDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTLC1079IN
    AmericasArrow 22
    Newark 68
    Rochester Electronics >1k
    WorldwideDigiKey 106
    TI Lead Time*: 4 WeeksTLC1079INE4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLC1079CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079CN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLC1079CNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLC1079CNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079CNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC1079IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLC1079INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLC1079 Help

    Datasheet

    Selection Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TLC1078 Dual Micropower Precision Low-Voltage Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here