|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TLC1541 is a CMOS A/D converter built around a 10-bit switched-capacitor successive-approximation A/D converter. The device is designed for serial interface to a microprocessor or peripheral using a 3-state output with up to four control inputs [including independent SYSTEM CLOCK, I/O CLOCK, chip select (CS\), and ADDRESS INPUT]. A 2.1-MHz system clock for the TLC1541, with a design that includes simultaneous read/write operation, allows high-speed data transfers and sample rates up to 32 258 samples per second. In addition to the high-speed converter and versatile control logic, there is an on-chip, 12-channel analog multiplexer that can be used to sample any one of 11 inputs or an internal self-test voltage and a sample-and-hold function that operates automatically. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC1541CDW | ACTIVE | 3.55 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC1541CDWG4 | ACTIVE | 3.55 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC1541CDWR | ACTIVE | 3.20 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC1541CDWRG4 | ACTIVE | 3.20 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC1541CFN | ACTIVE | 3.20 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC1541CFNG3 | ACTIVE | 3.20 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC1541CN | ACTIVE | 3.40 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC1541CNE4 | ACTIVE | 3.40 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC1541IDW | ACTIVE | 3.80 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC1541IDWG4 | ACTIVE | 3.80 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC1541IDWR | ACTIVE | 3.45 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC1541IDWRG4 | ACTIVE | 3.45 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC1541IFN | ACTIVE | 3.45 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC1541IFNG3 | ACTIVE | 3.45 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC1541IN | ACTIVE | 3.65 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC1541INE4 | ACTIVE | 3.65 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:38 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC1541CDW | |||
| Americas | Avnet | 18 | |
| Rochester Electronics | 304 | ||
| Asia | Farnell Asia | 17 | |
| Europe | Farnell | 17 | |
| Worldwide | DigiKey | 239 | |
| Mouser Electronics | 99 | ||
| TI Lead Time*: 20 WeeksTLC1541CDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC1541CDWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC1541CDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC1541CFN | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 104 | |
| TI Lead Time*: 4 WeeksTLC1541CFNG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTLC1541CN | |||
| Americas | Arrow | 959 | |
| Newark | 23 | ||
| Rochester Electronics | 82 | ||
| Asia | WPI | 57 | |
| Europe | Avnet-SILICA | 20 | |
| Worldwide | DigiKey | 186 | |
| Mouser Electronics | 64 | ||
| TI Lead Time*: 14 WeeksTLC1541CNE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC1541IDW | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 100 | |
| Worldwide | DigiKey | 113 | |
| Mouser Electronics | 10 | ||
| TI Lead Time*: 20 WeeksTLC1541IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC1541IDWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC1541IDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksTLC1541IFN | |||
| Americas | Rochester Electronics | 29 | |
| Worldwide | DigiKey | 132 | |
| Mouser Electronics | 21 | ||
| TI Lead Time*: 8 WeeksTLC1541IFNG3 | |||
| Europe | EBV Elektronik | 506 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC1541IN | |||
| Americas | Arrow | >1k | |
| Newark | 241 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 142 | |
| Europe | Farnell | 116 | |
| Worldwide | DigiKey | 157 | |
| Mouser Electronics | 156 | ||
| TI Lead Time*: 20 WeeksTLC1541INE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC1541CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541CDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541CDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541CFN | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC1541CFNG3 | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC1541CN | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| TLC1541CNE4 | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| TLC1541IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC1541IFN | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC1541IFNG3 | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC1541IN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC1541INE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC1541 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS7867 | 1.2V, 10 bit 240KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device higher sampling rate (200kSPS) |
| TLC1542 | 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, 11 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| TLC1543 | 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, 11 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| MSP430FG4619 | 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number