TLC2252-Q1 Status: ACTIVE

Automotive Catalog Advanced LinCMOS Rail-to-Rail Very Low-Power Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLC2252-Q1
Number of Channels2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  
Iq per channel(Max)(mA)0.0625  
GBW(Typ)(MHz)0.2  
Slew Rate(Typ)(V/us)0.12  
VIO (25 deg C)(Max)(mV)1.5  
Offset Drift(Typ)(uV/C)0.5  
IIB(Max)(pA)60  
CMRR(Min)(dB)70  
Vn at 1kHz(Typ)(nV/rtHz)19  
Rail-RailOut  
RatingAutomotive  
Pin/Package8SOIC, 8TSSOP  
Approx. Price (US$) 0.70 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
 Samples
 Inventory

Other qualified versions of TLC2252-Q1

Version Part Number Definition
Catalog TLC2252 TI's standard catalog product
Enhanced Product TLC2252-EP Supports Defense, Aerospace and Medical Applications
Military TLC2252M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLC2252-EP: Enhanced Product Advanced Lincmos Rail-To-Rail Very Low-Power Operational Amplifiers

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 150 V (TLC2252/52A) and 100 V (TLC2254/54A) Using Machine Model (C = 200 pF, R = 0)
  • Output Swing Includes Both Supply Rails
  • Low Noise . . . 19 nV/Hz Typ at f = 1 kHz
  • Low Input Bias Current . . . 1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Very Low Power . . . 35 µA Per Channel Typ
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Low Input Offset VoltagE
    850 µV Max at TA = 25°C (TLC225xA)
  • Macromodel Included
  • Performance Upgrades for the TS27L2/L4 and TLC27L2/L4

Advanced LinCMOS is a trademark of Texas Instruments.

Description

The TLC2252 and TLC2254 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC225x family consumes only 35 µA of supply current per channel. This micropower operation makes them good choices for battery-powered applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Looking at Figure 1, the TLC225x has a noise level of 19 nV/Hz at 1kHz; four times lower than competitive micropower solutions.

The TLC225x amplifiers, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC2252QDRG4Q1ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2252QDRQ1ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2252QPWRG4Q1ACTIVE-40 to 1250.70 | 1kuTSSOP (PW) | 8 View 2000  Purchase Samples
TLC2252QPWRQ1ACTIVE-40 to 1250.70 | 1kuTSSOP (PW) | 8 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:38 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC2252QDRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC2252QDRQ1
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLC2252QPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLC2252QPWRQ1
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC2252QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2252QDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
TLC2252QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2252QPWRQ1  TBD CU NIPDAU Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC2252-Q1 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC2252-EP Enhanced Product Advanced Lincmos Rail-To-Rail Very Low-Power Operational Amplifiers PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TLC2252-Q1:

View All Tags

Other Support



Click Here