|
|
|
|
Other qualified versions of TLC2252
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Advanced LinCMOS is a trademark of Texas Instruments. Description
The TLC2252 and TLC2254 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC225x family consumes only 35 uA of supply current per channel. This micropower operation makes them good choices for battery-powered applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Looking at Figure 1, the TLC225x has a noise level of 19 nV/ The TLC225x amplifiers, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLC225xA family is available and has a maximum input offset voltage of 850 uV. This family is fully characterized at 5 V and ±5 V. The TLC2252/4 also makes great upgrades to the TLC27L2/L4 or TS27L2/L4 in standard designs. They offer increased output dynamic range, lower noise voltage, and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage ranges, see the TLV2432 and TLV2442 devices. If the design requires single amplifiers, please see the TLV2211/21/31 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC2252CD | ACTIVE | 0 to 70 | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC2252CDG4 | ACTIVE | 0 to 70 | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC2252CDR | ACTIVE | 0 to 70 | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC2252CDRG4 | ACTIVE | 0 to 70 | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC2252CP | ACTIVE | 0 to 70 | 0.60 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC2252CPE4 | ACTIVE | 0 to 70 | 0.60 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC2252CPW | ACTIVE | 0 to 70 | 0.65 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| TLC2252CPWG4 | ACTIVE | 0 to 70 | 0.65 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| TLC2252CPWLE | OBSOLETE | 0 to 70 | TSSOP (PW) | 8 | View | Not Available | ||||
| TLC2252CPWR | ACTIVE | 0 to 70 | 0.60 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |||
| TLC2252CPWRG4 | ACTIVE | 0 to 70 | 0.60 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |||
| TLC2252ID | ACTIVE | -40 to 125 | 0.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC2252IDG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC2252IDR | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC2252IDRG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC2252IP | ACTIVE | -40 to 125 | 0.65 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC2252IPE4 | ACTIVE | -40 to 125 | 0.65 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC2252QD | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | Purchase Samples | ||
| TLC2252QDG4 | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | Purchase Samples | |||
| TLC2252QDR | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | ||
| TLC2252QDRG4 | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:33 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC2252CD | |||
| Americas | Arrow | >1k | |
| Avnet | 7 | ||
| Newark | 335 | ||
| Rochester Electronics | 31 | ||
| Asia | Farnell Asia | 449 | |
| WPI | 89 | ||
| Europe | Avnet-SILICA | 525 | |
| EBV Elektronik | 14 | ||
| Spoerle | 300 | ||
| Worldwide | Mouser Electronics | 593 | |
| TI Lead Time*: 20 WeeksTLC2252CDG4 | |||
| Asia | Farnell Asia | 316 | |
| Europe | Compel | 24 | |
| EBV Elektronik | >1k | ||
| Farnell | 316 | ||
| TI Lead Time*: 20 WeeksTLC2252CDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2252CDRG4 | |||
| Asia | Farnell Asia | >1k | |
| Europe | Farnell | >1k | |
| TI Lead Time*: 4 WeeksTLC2252CP | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 66 | |
| Worldwide | DigiKey | 100 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 4 WeeksTLC2252CPE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2252CPW | |||
| Americas | Arrow | 40 | |
| Avnet | 100 | ||
| Rochester Electronics | 450 | ||
| Asia | WPI | 49 | |
| Europe | Abacus Polar | 150 | |
| TI Lead Time*: 20 WeeksTLC2252CPWG4 | |||
| Americas | Avnet | 1 | |
| Europe | EBV Elektronik | 150 | |
| TI Lead Time*: 20 WeeksTLC2252CPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2252CPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTLC2252ID | |||
| Americas | Arrow | 100 | |
| Avnet | 865 | ||
| Asia | WPI | 79 | |
| Worldwide | DigiKey | 174 | |
| Mouser Electronics | 200 | ||
| TI Lead Time*: 4 WeeksTLC2252IDG4 | |||
| Asia | Farnell Asia | 230 | |
| Europe | EBV Elektronik | >1k | |
| Farnell | 230 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2252IDR | |||
| Europe | Compel | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2252IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC2252IP | |||
| Americas | Rochester Electronics | 12 | |
| Europe | EBV Elektronik | 50 | |
| Worldwide | DigiKey | 124 | |
| Mouser Electronics | 335 | ||
| TI Lead Time*: 4 WeeksTLC2252IPE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2252QD | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLC2252QDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2252QDR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksTLC2252QDRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC2252CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252CP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2252CPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2252CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252IP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2252IPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2252QD | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC2252QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2252QDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC2252QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC2252 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLC2252A | Rail-To-Rail Dual Operational Amplifier | PRECISION AMPLIFIER-LOW POWER | TI customers also evaluated this product. |
| ULN2003A | High-Voltage, High-Current Darlington Transistor Arrays | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPD12S521 | HDMI Transmitter Port Protection and Interface Device | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number