TLC2252M Status:ACTIVE

Rail-To-Rail uPower Advanced LinCMOS(TM) Dual Operational Amplifier

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Advanced LinCMOS Rail-to-Rail Very Low-Power Operational Amplifiers (Rev. D) (tlc2252m.pdf, 1678 KB)
    23 Mar 2001 Download

 TLC2252 TLC2252M
Number of Channels2  2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.4  4.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  
Iq per channel(Max)(mA)0.0625  0.0625  
GBW(Typ)(MHz)0.2  0.2  
Slew Rate(Typ)(V/us)0.12  0.12  
VIO (25 deg C)(Max)(mV)1.5  1.5  
Offset Drift(Typ)(uV/C)0.5  0.5  
IIB(Max)(pA)60  60  
CMRR(Min)(dB)70  70  
Vn at 1kHz(Typ)(nV/rtHz)19  19  
Rail-RailOut  Out  
RatingCatalog  Military  
Pin/Package8PDIP,8SOIC,8TSSOP  10CFP,20LCCC,8CDIP,8SOIC  
Approx. Price (US$) 0.60 | 1ku   2.79 | 1ku  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -55 to 125  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV2242: Dual Micropower, 2.5-V, RRIO, Single Supply Amplifier
  • TLV2254AM: Low Voltage Rail-To-Rail uPower Precision Advanced LinCMOS(TM) Quad Operational Amplifier
  • TLV2422M: Dual, Wide-Input-Voltage uPower, Rail-To-Rail Single-Supply Operational Amplifier
  • TLE2062AM: JFET-Input Low Power High Drive Dual Operational Amplifier
  • TLE2072AM: JFET-Input High Speed Low Noise Dual Operational Amplifier

More Related Products

Product Information

Features

  • Output Swing Includes Both Supply Rails
  • Low Noise...19 nV/Hz\ Typ at f = 1 kHz
  • Low Input Bias Current...1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Very Low Power...35 uA Per Channel Typ
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Low Input Offset Voltage
    850 uV Max at TA = 25°C (TLC225xA)
  • Macromodel Included
  • Performance Upgrades for the TS27L2/L4 and TLC27L2/L4
  • Available in Q-Temp Automotive
    HighRel Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards

Advanced LinCMOS is a trademark of Texas Instruments.

Description

The TLC2252 and TLC2254 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC225x family consumes only 35 uA of supply current per channel. This micropower operation makes them good choices for battery-powered applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Looking at Figure 1, the TLC225x has a noise level of 19 nV/Hz\ at 1kHz; four times lower than competitive micropower solutions.

The TLC225x amplifiers, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLC225xA family is available and has a maximum input offset voltage of 850 uV. This family is fully characterized at 5 V and ±5 V.

The TLC2252/4 also makes great upgrades to the TLC27L2/L4 or TS27L2/L4 in standard designs. They offer increased output dynamic range, lower noise voltage, and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage ranges, see the TLV2432 and TLV2442 devices. If the design requires single amplifiers, please see the TLV2211/21/31 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9564001NXDACTIVE-55 to 125 2.79 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office
5962-9564001NXDRACTIVE-55 to 1255962-9564001NXD2.79 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
5962-9564001Q2AACTIVE-55 to 125 14.27 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9564001QHAACTIVE-55 to 125 14.21 | 1kuCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Purchase Samples
5962-9564001QPAACTIVE-55 to 125 6.88 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2252MFKBACTIVE-55 to 1255962-9564001Q2A14.27 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC2252MJGBACTIVE-55 to 1255962-9564001QPA6.88 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC2252MUBACTIVE-55 to 1255962-9564001QHA14.21 | 1kuCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
5962-9564001NXDAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 6 Oct 8 Weeks None Reported
View Distributors
   
5962-9564001NXDRAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 6 Oct 8 Weeks None Reported
View Distributors
   
5962-9564001Q2AAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 142* 8 WeeksNone Reported
View Distributors
   
5962-9564001QHAAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 665* 2264 | 9 Oct 8 Weeks None Reported
View Distributors
   
 3656 | 23 Oct     
 1547 | 30 Oct     
5962-9564001QPAAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 7468 | 7 Oct 8 Weeks None Reported
View Distributors
   
TLC2252MFKBAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 142*  8 Weeks AmericasRochester Electronics 39
TLC2252MJGBAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 7468 | 7 Oct 8 Weeks None Reported
View Distributors
   
TLC2252MUBAs of 8:03 AM GMT, 07 Sep 2008As of 8:03 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 665* 2264 | 9 Oct 8 Weeks AmericasRochester Electronics 77
 3656 | 23 Oct EuropeSpoerle 14
 1547 | 30 Oct     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9564001NXD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
5962-9564001NXDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
5962-9564001Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9564001QHA  TBD A42 SNPB N/A for Pkg TypeViewView
5962-9564001QPA  TBD A42 SNPB N/A for Pkg TypeViewView
TLC2252MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLC2252MJGB  TBD A42 SNPB N/A for Pkg TypeViewView
TLC2252MUB  TBD A42 SNPB N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Advanced LinCMOS Rail-to-Rail Very Low-Power Operational Amplifiers (Rev. D) (tlc2252m.pdf, 1678 KB)
    23 Mar 2001 Download

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to TLC2252M
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TLV2242Dual Micropower, 2.5-V, RRIO, Single Supply AmplifierTI customers also evaluated this product.
TLV2254AMLow Voltage Rail-To-Rail uPower Precision Advanced LinCMOS(TM) Quad Operational AmplifierTI customers also evaluated this product.
TLV2422MDual, Wide-Input-Voltage uPower, Rail-To-Rail Single-Supply Operational AmplifierTI customers also evaluated this product.
TLC27L2ALinCMOS(TM> Precision Dual Operational AmplifierTI customers also evaluated this product.
TLV2422AMRail-to-Rail Output Wide-Input-Voltage Micropower Dual Op AmpsTI customers also evaluated this product.
 Complementary Products - Can be used with TLC2252M
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TLE2062AMJFET-Input Low Power High Drive Dual Operational AmplifierPRECISION AMPLIFIERS-HIGH OUTPUT CURRENTTI customers also evaluated this product.
TLE2072AMJFET-Input High Speed Low Noise Dual Operational AmplifierPRECISION AMPLIFIERS-WIDE BANDWIDTHTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support