|
|
|
|
Other qualified versions of TLC2264
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Advanced LinCMOS is a trademark of Texas Instruments. Description
The TLC2262 and TLC2264 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC226x family offers a compromise between the micropower TLC225x and the ac performance of the TLC227x. It has low supply current for battery-powered applications, while still having adequate ac performance for applications that demand it. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Figure 1 depicts the low level of noise voltage for this CMOS amplifier, which has only 200 uA (typ) of supply current per amplifier. The TLC226x, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLC226xA family is available and has a maximum input offset voltage of 950 uV. This family is fully characterized at 5 V and ±5 V. The TLC2262/4 also makes great upgrades to the TLC27M2/L4 or TS27M2/L4 in standard designs. They offer increased output dynamic range, lower noise voltage and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage range, see the TLV2432 and TLV2442. If your design requires single amplifiers, please see the TLV2211/21/31 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC2264CD | ACTIVE | 0 to 70 | 0.80 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | ||||
| TLC2264CDG4 | ACTIVE | 0 to 70 | 0.80 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | ||||
| TLC2264CDR | ACTIVE | 0 to 70 | 0.75 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TLC2264CDRG4 | ACTIVE | 0 to 70 | 0.75 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TLC2264CN | ACTIVE | 0 to 70 | 0.75 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | ||||
| TLC2264CNE4 | ACTIVE | 0 to 70 | 0.75 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | ||||
| TLC2264CPW | ACTIVE | 0 to 70 | 0.80 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |||
| TLC2264CPWG4 | ACTIVE | 0 to 70 | 0.80 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |||
| TLC2264CPWLE | OBSOLETE | 0 to 70 | TLC2264CPWR | TSSOP (PW) | 14 | View | Replaced by TLC2264CPWR | ||||
| TLC2264CPWR | ACTIVE | 0 to 70 | 0.75 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | ||||
| TLC2264CPWRG4 | ACTIVE | 0 to 70 | 0.75 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | ||||
| TLC2264ID | ACTIVE | 0.85 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||||
| TLC2264IDG4 | ACTIVE | 0.85 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||||
| TLC2264IDR | ACTIVE | 0.75 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||||
| TLC2264IDRG4 | ACTIVE | 0.75 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||||
| TLC2264IN | ACTIVE | 0.75 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||||
| TLC2264INE4 | ACTIVE | 0.75 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||||
| TLC2264QD | ACTIVE | -40 to 125 | 0.80 | 1ku | SOIC (D) | 14 | View | 50 | ||||
| TLC2264QDG4 | ACTIVE | 0.80 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | ||||
| TLC2264QDR | ACTIVE | -40 to 125 | 0.80 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |||
| TLC2264QDRG4 | ACTIVE | 0.80 | 1ku | SOIC (D) | 14 | View | 1500 | Purchase Samples | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:32 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC2264CD | |||
| Americas | Newark | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | EBV Elektronik | 3 | |
| Spoerle | 500 | ||
| Worldwide | Mouser Electronics | 74 | |
| TI Lead Time*: 20 WeeksTLC2264CDG4 | |||
| Asia | Farnell Asia | 173 | |
| Europe | Farnell | 155 | |
| TI Lead Time*: 20 WeeksTLC2264CDR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Europe | Abacus Polar | >1k | |
| TI Lead Time*: 20 WeeksTLC2264CDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2264CN | |||
| Americas | Arrow | 125 | |
| Avnet | 150 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 574 | |
| WPI | 47 | ||
| Europe | Farnell | 574 | |
| Spoerle | 275 | ||
| Worldwide | DigiKey | 300 | |
| Mouser Electronics | 221 | ||
| TI Lead Time*: 20 WeeksTLC2264CNE4 | |||
| Europe | EBV Elektronik | 350 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLC2264CPW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | 180 | |
| Worldwide | Mouser Electronics | 360 | |
| TI Lead Time*: 1 WeekTLC2264CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2264CPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2264CPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2264ID | |||
| Americas | Newark | 357 | |
| Rochester Electronics | 32 | ||
| Worldwide | Mouser Electronics | 196 | |
| TI Lead Time*: 20 WeeksTLC2264IDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2264IDR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLC2264IDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksTLC2264IN | |||
| Europe | Spoerle | 450 | |
| Worldwide | DigiKey | 473 | |
| Mouser Electronics | 25 | ||
| TI Lead Time*: 6 WeeksTLC2264INE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2264QD | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 106 | |
| TI Lead Time*: 20 WeeksTLC2264QDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2264QDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2264QDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC2264CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264CN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2264CNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2264CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264IN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2264INE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC2264QD | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC2264QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2264QDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC2264QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC2264 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLC2262 | Dual Advanced LinCMOS(TM) Rail-To-Rail Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| SN74HC00 | Quad 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| TLC2543 | 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TRF7960 | Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number