TLC2264M Status: ACTIVE

Rail-To-Rail Low Power Advanced LinCMOS(TM) Quad Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC2264M
Number of Channels4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  
Iq per channel(Max)(mA)0.25  
GBW(Typ)(MHz)0.82  
Slew Rate(Typ)(V/us)0.55  
VIO (25 deg C)(Max)(mV)2.5  
Offset Drift(Typ)(uV/C)2  
IIB(Max)(pA)800  
CMRR(Min)(dB)70  
Vn at 1kHz(Typ)(nV/rtHz)12  
Rail-RailOut  
RatingMilitary  
Pin/Package14CDIP, 14CFP, 20LCCC  
Approx. Price (US$) 10.53 | 100u  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of TLC2264M

Version Part Number Definition
Catalog TLC2264 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TLC2264AM: Rail-To-Rail Low Power Precision Advanced LinCMOS(TM) Quad Operational Amplifier
  • OPA4131: General Purpose FET-Input Operational Amplifiers
  • TLC2274-EP: Enhanced Product Advanced Lincmos(Tm) Rail-To-Rail Operational Amplifiers

Product Information

Features

  • Output Swing includes Both Supply Rails
  • Low Noise...12 nV/Hz\ Typ at f = 1 kHz
  • Low Input Bias Current...1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Low Power...500 uA Max
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Low Input Offset Voltage
  • 950 uV Max at TA = 25°C (TLC2262A)
  • Macromodel Included
  • Performance Upgrade for the TS27M2/M4 and TLC27M2/M4
  • Available in Q-Temp Automotive
    HighRel Automotive Applications
    Configuration Control/Print Support
    Qualification to Automotive Standards

Advanced LinCMOS is a trademark of Texas Instruments.

Description

The TLC2262 and TLC2264 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC226x family offers a compromise between the micropower TLC225x and the ac performance of the TLC227x. It has low supply current for battery-powered applications, while still having adequate ac performance for applications that demand it. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Figure 1 depicts the low level of noise voltage for this CMOS amplifier, which has only 200 uA (typ) of supply current per amplifier.

The TLC226x, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9469202Q2AACTIVE-55 to 125 18.42 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9469202QCAACTIVE-55 to 125 10.53 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9469202QDAACTIVE-55 to 125 15.77 | 100uCFP (W) | 14 1 | TUBE Download CAD Format for this Symbol Purchase Samples
TLC2264MFKBACTIVE-55 to 1255962-9469202Q2A18.42 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC2264MJBACTIVE-55 to 1255962-9469202QCA10.53 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC2264MWBACTIVE-55 to 1255962-9469202QDA15.77 | 100uCFP (W) | 14 1 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:40 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-9469202Q2A
None Reported
View Distributors
TI Lead Time*: 8 Weeks5962-9469202QCA
None Reported
View Distributors
TI Lead Time*: 8 Weeks5962-9469202QDA
None Reported
View Distributors
TI Lead Time*: 8 WeeksTLC2264MFKB
None Reported
View Distributors
TI Lead Time*: 8 WeeksTLC2264MJB
None Reported
View Distributors
TI Lead Time*: 8 WeeksTLC2264MWB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9469202Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9469202QCA  TBD A42  N/A for Pkg TypeViewView
5962-9469202QDA  TBD A42  N/A for Pkg TypeViewView
TLC2264MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLC2264MJB  TBD A42  N/A for Pkg TypeViewView
TLC2264MWB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC2264M Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC2264AM Rail-To-Rail Low Power Precision Advanced LinCMOS(TM) Quad Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA4131 General Purpose FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
TLC2274-EP Enhanced Product Advanced Lincmos(Tm) Rail-To-Rail Operational Amplifiers PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here