|
|
|
|
Other qualified versions of TLC2272-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Advanced LinCMOS is a trademark of Texas Instruments. Description
The TLC2272 and TLC2274 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC227x family offers 2 MHz of bandwidth and 3 V/µs of slew rate for higher speed applications. These devices offer comparable ac performance while having better noise, input offset voltage, and power dissipation than existing CMOS operational amplifiers. The TLC227x has a noise voltage of 9 nV/ The TLC227x, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC2272QDRG4Q1 | ACTIVE | -40 to 125 | 0.80 | 1ku | SOIC (D) | 8 | View | 2500 | |||
| TLC2272QDRQ1 | ACTIVE | -40 to 125 | 0.80 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | ||
| TLC2272QPWRG4Q1 | ACTIVE | -40 to 125 | 0.80 | 1ku | TSSOP (PW) | 8 | View | 2000 | Purchase Samples | ||
| TLC2272QPWRQ1 | ACTIVE | -40 to 125 | 0.80 | 1ku | TSSOP (PW) | 8 | View | 2000 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:39 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC2272QDRG4Q1 | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTLC2272QDRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 500 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2272QPWRG4Q1 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2272QPWRQ1 | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC2272QDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2272QDRQ1 | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC2272QPWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2272QPWRQ1 | TBD | CU NIPDAU | Level-1-250C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC2272-Q1 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLC2272 | Dual Low-Noise Rail-To-Rail Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| MSP430F2370 | 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| CC2590 | 2.4-GHZ RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| LM2903-Q1 | Automotive Catalog Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| SN65HVD1040A-Q1 | Automotive Catalog EMC-Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| INA193 | Voltage Output High-Side Measurement Current Shunt Monitor | AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |

Most Popular Tags for TLC2272-Q1: