TLC2272A-EP Status: ACTIVE

Enhanced Product Advanced Lincmos(Tm) Rail-To-Rail Dual Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLC2272A-EP
Number of Channels2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  
Iq per channel(Max)(mA)1.5  
GBW(Typ)(MHz)2.18  
Slew Rate(Typ)(V/us)3.6  
VIO (25 deg C)(Max)(mV)0.95  
Offset Drift(Typ)(uV/C)2  
IIB(Max)(pA)60  
CMRR(Min)(dB)70  
Vn at 1kHz(Typ)(nV/rtHz)9  
Rail-RailOut  
RatingHiRel Enhanced Product  
Pin/Package8SOIC  
Approx. Price (US$) 2.56 | 100u  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of TLC2272A-EP

Version Part Number Definition
Automotive TLC2272A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLC2272A TI's standard catalog product
Military TLC2272AM QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLC2272: Dual Low-Noise Rail-To-Rail Operational Amplifier
  • TLC2272A: Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier
  • TLC2272AM: Rail-To-Rail Low Noise Advanced LinCMOS(TM) Dual Operational Amplifier

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • Output Swing Includes Both Supply Rails
  • Low Noise ...9 nV/Hz Typ at f = 1 kHz
  • Low Input Bias Current ...1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Common-Mode Input Voltage Range Includes Negative Rail
  • High-Gain Bandwidth . . . 2.2 MHz Typ
  • High Slew Rate . . . 3.6 V/µs Typ
  • Low Input Offset Voltage
       950 µV Max at TA = 25°C
  • Macromodel Included
  • Performance Upgrades for the TS272, TS274, TLC272, and TLC274

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Advanced LinCMOS is a trademark of Texas Instruments.

Description

The TLC2272A and TLC2274A are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC227xA family offers 2 MHz of bandwidth and 3 V/µs of slew rate for higher speed applications. These devices offer comparable ac performance while having better noise, input offset voltage, and power dissipation than existing CMOS operational amplifiers. The TLC227xA has a noise voltage of 9 nV/Hz, two times lower than competitive solutions.

The TLC227xA, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC2272AMDREPACTIVE-55 to 125V62/03618-01XE2.56 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC2272AMDREPG4ACTIVE-55 to 125 2.56 | 100uSOIC (D) | 8 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office
V62/03618-01XEACTIVE-55 to 125 2.56 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:39 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC2272AMDREP
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLC2272AMDREPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksV62/03618-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC2272AMDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2272AMDREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03618-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC2272A-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC2272 Dual Low-Noise Rail-To-Rail Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
TLC2272A Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
TLC2272AM Rail-To-Rail Low Noise Advanced LinCMOS(TM) Dual Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here