TLC2274A Status: ACTIVE

Advanced LinCMOS(TM) Rail-To-Rail Quad Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLC2272A TLC2274A
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.4  4.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  
Iq per channel(Max)(mA)1.5  1.5  
GBW(Typ)(MHz)2.18  2.18  
Slew Rate(Typ)(V/us)3.6  3.6  
VIO (25 deg C)(Max)(mV)0.95  0.95  
Offset Drift(Typ)(uV/C)2  2  
IIB(Max)(pA)60  60  
CMRR(Min)(dB)70  70  
Vn at 1kHz(Typ)(nV/rtHz)9  9  
Rail-RailOut  Out  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC, 8TSSOP  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.70 | 1ku   0.80 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125,-55 to 125,0 to 70  
 SamplesSamples
 InventoryInventory

Other qualified versions of TLC2274A

Version Part Number Definition
Automotive TLC2274A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TLC2274A-EP Supports Defense, Aerospace and Medical Applications
Military TLC2274AM QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLC2272A: Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier
  • TLC2274: Quad Low-Noise Rail-To-Rail Operational Amplifier
  • OPA2350: High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series
  • LM4041C: Adjustable Precision Micropower Shunt Voltage Reference, 0.5% accuracy
  • INA122: Single Supply, MicroPower Instrumentation Amplifier

Product Information

Features

  • Output Swing Includes Both Supply Rails
  • Low Noise ...9 nV/Hz Typ at f = 1 kHz
  • Low Input Bias Current ...1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Common-Mode Input Voltage Range Includes Negative Rail
  • High-Gain Bandwidth . . . 2.2 MHz Typ
  • High Slew Rate . . . 3.6 V/µs Typ
  • Low Input Offset Voltage
    • 950 µV Max at TA = 25°C
  • Macromodel Included
  • Performance Upgrades for the TS272, TS274, TLC272, and TLC274
  • Available in Q-Temp Automotive
    • HighRel Automotive Applications
    • Configuration Control / Print Support
    • Qualification to Automotive Standards

Advanced LinCMOS is a trademark of Texas Instruments.

Description

The TLC2272 and TLC2274 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC227x family offers 2 MHz of bandwidth and 3 V/µs of slew rate for higher speed applications. These devices offer comparable ac performance while having better noise, input offset voltage, and power dissipation than existing CMOS operational amplifiers. The TLC227x has a noise voltage of 9 nV/Hz, two times lower than competitive solutions.

The TLC227x, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC2274ACDACTIVE0 to 70 0.90 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274ACDG4ACTIVE0 to 70 0.90 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274ACDRACTIVE0 to 70 0.80 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274ACDRG4ACTIVE0 to 70 0.80 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274ACNACTIVE0 to 70 0.80 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274ACNE4ACTIVE0 to 70 0.80 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274ACPWACTIVE0 to 70 0.90 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274ACPWG4ACTIVE0 to 70 0.90 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274ACPWRACTIVE0 to 70 0.80 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274ACPWRG4ACTIVE0 to 70 0.80 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AIDACTIVE-40 to 125 0.95 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AIDG4ACTIVE-40 to 125 0.95 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AIDRACTIVE-40 to 125 0.85 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274AIDRG4ACTIVE-40 to 125 0.85 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274AINACTIVE-40 to 125 0.85 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AINE4ACTIVE-40 to 125 0.85 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AIPWACTIVE-40 to 125 0.95 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274AIPWG4ACTIVE-40 to 125 0.95 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274AIPWLEOBSOLETE-40 to 125TLC2274AIPWR TSSOP (PW) | 14 View    Download CAD Format for this FootprintReplaced by TLC2274AIPWR
TLC2274AIPWRACTIVE-40 to 125 0.85 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AIPWRG4ACTIVE-40 to 125 0.85 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AMDACTIVE-55 to 125 1.05 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AMDRACTIVE-55 to 125 1.05 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274AQDACTIVE-40 to 125 0.90 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2274AQDG4ACTIVE  0.90 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274AQDRACTIVE-40 to 125 0.90 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2274AQDRG4ACTIVE  0.90 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC2274ACD
AmericasArrow >1k
Newark 692
AsiaFarnell Asia 345
EuropeCompel 66
EBV Elektronik 50
Farnell 261
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLC2274ACDG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274ACDR
AmericasArrow >1k
Newark 323
AsiaFarnell Asia 323
WPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274ACDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274ACN
AmericasNewark 526
Rochester Electronics 650
AsiaFarnell Asia 289
WPI 48
EuropeSpoerle 59
WorldwideDigiKey 677
Mouser Electronics 317
TI Lead Time*: 20 WeeksTLC2274ACNE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274ACPW
AmericasAvnet 200
Rochester Electronics 26
AsiaWPI 37
EuropeArrow Northern Europe 270
Avnet-SILICA 450
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274ACPWG4
EuropeEBV Elektronik 540
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274ACPWR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLC2274ACPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274AID
AmericasArrow >1k
Avnet 60
Rochester Electronics >1k
AsiaFarnell Asia 44
WPI 7
TI Lead Time*: 20 WeeksTLC2274AIDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC2274AIDR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLC2274AIDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC2274AIN
AmericasArrow 300
Avnet 25
Newark 286
Rochester Electronics 650
AsiaFarnell Asia 318
WPI 57
EuropeAbacus Polar 100
Avnet-SILICA 200
EBV Elektronik 175
Farnell 17
WorldwideDigiKey 210
Mouser Electronics 229
TI Lead Time*: 20 WeeksTLC2274AINE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274AIPW
AmericasRochester Electronics 40
AsiaWPI 80
TI Lead Time*: 20 WeeksTLC2274AIPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC2274AIPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC2274AIPWRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTLC2274AMD
AmericasArrow 40
Rochester Electronics 62
AsiaWPI 150
WorldwideDigiKey 80
Mouser Electronics 295
TI Lead Time*: 20 WeeksTLC2274AMDR
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLC2274AQD
AmericasRochester Electronics >1k
AsiaWPI 60
EuropeEBV Elektronik 50
WorldwideDigiKey 118
TI Lead Time*: 20 WeeksTLC2274AQDG4
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274AQDR
AmericasRochester Electronics >1k
AsiaFarnell Asia 3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2274AQDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC2274ACD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274ACDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274ACDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274ACDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274ACN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC2274ACNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC2274ACPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274ACPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274ACPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274ACPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AIN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC2274AINE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC2274AIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AMD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC2274AMDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC2274AQD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC2274AQDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2274AQDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC2274AQDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC2274A Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC2272A Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
TLC2274 Quad Low-Noise Rail-To-Rail Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2350 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
LM4041C Adjustable Precision Micropower Shunt Voltage Reference, 0.5% accuracy VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
INA122 Single Supply, MicroPower Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here