|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
TMS320 is a trademark of Texas Instruments. Description
The TLC2551, TLC2552, and TLC2555 are a family of high performance, 12-bit, low-power, miniature, CMOS analog-to-digital converters (ADC). The TLC255x family uses a 5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. Each device has a chip select (CS)\, serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a TMS320 DSP, a frame sync signal (FS) can be used to indicate the start of a serial data frame on CS\ for all devices or on FS for the TLC2551. The TLC2551, TLC2552, and TLC2555 are designed to operate with very low power consumption. The power saving feature is further enhanced with an autopower down mode. This product family features a high-speed serial link to modern host processors with SCLK up to 20 MHz. The maximum SCLK frequency is dependent upon the mode of operation (see Table 1). The TLC255x family uses the SCLK as the conversion clock, which provides synchronous operation and a minimum conversion time of 1.5 µs using a 20 MHz SCLK. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC2551CDGK | ACTIVE | 0 to 70 | 5.45 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TLC2551CDGKG4 | ACTIVE | 0 to 70 | 5.45 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TLC2551CDGKR | ACTIVE | 0 to 70 | 4.90 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC2551CDGKRG4 | ACTIVE | 0 to 70 | 4.90 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC2551ID | ACTIVE | -40 to 85 | 5.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC2551IDG4 | ACTIVE | -40 to 85 | 5.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC2551IDGK | ACTIVE | -40 to 85 | 5.25 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| TLC2551IDGKG4 | ACTIVE | -40 to 85 | 5.25 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| TLC2551IDR | ACTIVE | -40 to 85 | 5.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC2551IDRG4 | ACTIVE | -40 to 85 | 5.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:32 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekTLC2551CDGK | |||
| Americas | Arrow | 106 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 70 | |
| TI Lead Time*: 1 WeekTLC2551CDGKG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTLC2551CDGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTLC2551CDGKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2551ID | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 65 | |
| Worldwide | DigiKey | 110 | |
| Mouser Electronics | 41 | ||
| TI Lead Time*: 20 WeeksTLC2551IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLC2551IDGK | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 166 | |
| TI Lead Time*: 1 WeekTLC2551IDGKG4 | |||
| Worldwide | DigiKey | 80 | |
| TI Lead Time*: 20 WeeksTLC2551IDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2551IDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC2551CDGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551CDGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551CDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551CDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551IDGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551IDGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2551IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC2551 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| 5-6K Interface Evaluation Module | 5-6KINTERFACE | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a higher sampling rate (1MSPS) |
| TLC4541 | 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Single-Ended Input | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 16-bit equivalent device |
| TLC2552 | 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 2-channel equivalent device |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLC3548 | 14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| INA110 | Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| TLV5630 | 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number