TLC2555 Status: ACTIVE

12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-differential


      
         
Alert me about changes<br/>to this product

See Also

  • ADS7886 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1MSPS). Single channel device
  • TLC4545 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent device
  • TLV2545 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a lower sampling rate

View all related products

 TLC2551 TLC2552 TLC2555TLC3541 TLC3545 TLC4541 TLC4545 TLV2541 TLV2542 TLV2545 
Resolution(Bits)12  12  12  14  14  16  16  12  12  12  
Sample Rate (max)400kSPS  400kSPS  400kSPS  200kSPS  200kSPS  200kSPS  200kSPS  200kSPS  200kSPS  200kSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)15  15  15  17.5  17.5  17.5  17.5  2.8  2.8  2.8  
SINAD(dB)72  72  72  81.5  81.5  84.5  84.5  72  72  72  
SNR(dB)   82  82  85  85     
SFDR(dB)84  84  84  95  95  95  95  84  84  84  
DNL(Max)(+/-LSB)1  1  1  1  1  2  2  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  1  2.5  2.5  1  1  1  
No Missing Codes(Bits)12  12  12  14  14  16  16  12  12  12  
No. of Supplies1  1  1  1  1  1  1  1  1  1  
Analog Voltage AV/DD(Min)(V)4.5  4.5  4.5  4.5  4.5  4.5  4.5  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)4.5  4.5  4.5  4.5  4.5  4.5  4.5  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  +5.5V(Vref=VDD)  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8SOIC, 8MSOP  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  
# Input Channels1  2  1  1  1  1  1  1  2  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV2545: 12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential
  • TLV2541: 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch.
  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • OPA2277: High Precision Operational Amplifiers

Product Information

Features

  • Maximum Throughput . . . 175/360 KSPS
  • INL/DNL: ±1 LSB Max, SINAD: 72 dB, SFDR: 85 dB, fi = 20 kHz
  • SPI/DSP-Compatible Serial Interface
  • Single 5-V Supply
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Three Options Available:
    • TLC2551: Single Channel Input
    • TLC2552: Dual Channels With Autosweep
    • TLC2555: Single Channel With Pseudo-Differential Input
  • Low Power With Autopower Down
    • Operating Current: 3.5 mA
      Autopower Down: 8 µA
  • Small 8-Pin MSOP and SOIC Packages

TMS320 is a trademark of Texas Instruments.

Description

The TLC2551, TLC2552, and TLC2555 are a family of high performance, 12-bit, low-power, miniature, CMOS analog-to-digital converters (ADC). The TLC255x family uses a 5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. Each device has a chip select (CS)\, serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a TMS320™ DSP, a frame sync signal (FS) can be used to indicate the start of a serial data frame on CS\ for all devices or on FS for the TLC2551.

The TLC2551, TLC2552, and TLC2555 are designed to operate with very low power consumption. The power saving feature is further enhanced with an autopower down mode.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC2555IDACTIVE-40 to 855.25 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2555IDG4ACTIVE-40 to 855.25 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2555IDGKACTIVE-40 to 855.25 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2555IDGKG4ACTIVE-40 to 855.25 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC2555ID
AmericasRochester Electronics >1k
AsiaWPI 50
WorldwideDigiKey 140
TI Lead Time*: 20 WeeksTLC2555IDG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLC2555IDGK
AmericasRochester Electronics 360
WorldwideDigiKey 129
TI Lead Time*: 14 WeeksTLC2555IDGKG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC2555ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2555IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2555IDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2555IDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC2555 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
5-6K Interface Evaluation Module5-6KINTERFACETexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS7886   2.35V-5.25V, 12 bit, 1MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1MSPS). Single channel device  
TLC4545   16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent device  
TLV2545   12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a lower sampling rate  
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent device at higher sampling rate (500kSPS) and has a single ended input configuration  
Customers Who Evaluated This Product Also Evaluated...
TLV2545 12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV2541 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here