|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLC2558 and TLC2554 are a family of high-performance, 12-bit low power, 1.6 us, CMOS analog-to-digital converters (ADC) which operate from a single 5 V power supply. These devices have three digital inputs and a 3-state output [chip select (CS\), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame. In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC2558CDW | ACTIVE | 5.30 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | |||
| TLC2558CDWG4 | ACTIVE | 5.30 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | |||
| TLC2558CPW | ACTIVE | 0 to 70 | 5.30 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLC2558CPWG4 | ACTIVE | 0 to 70 | 5.30 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLC2558IDW | ACTIVE | 5.70 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | ||||
| TLC2558IDWG4 | ACTIVE | 5.70 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | ||||
| TLC2558IPW | ACTIVE | -40 to 85 | 6.30 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TLC2558IPWG4 | ACTIVE | -40 to 85 | 6.30 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TLC2558IPWR | ACTIVE | -40 to 85 | 5.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC2558IPWRG4 | ACTIVE | -40 to 85 | 5.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:37 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC2558CDW | |||
| Americas | Arrow | 187 | |
| Rochester Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLC2558CDWG4 | |||
| Worldwide | Mouser Electronics | 17 | |
| TI Lead Time*: 20 WeeksTLC2558CPW | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLC2558CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2558IDW | |||
| Americas | Newark | 24 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 59 | |
| Worldwide | DigiKey | 91 | |
| TI Lead Time*: 20 WeeksTLC2558IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2558IPW | |||
| Americas | Arrow | 1 | |
| Rochester Electronics | 78 | ||
| Asia | WPI | 58 | |
| TI Lead Time*: 20 WeeksTLC2558IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2558IPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC2558IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC2558CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2558IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC2558 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device with higher sampling rate (1MSPS) |
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device with lower sampling rate (200kSPS) |
| TLC2554 | 12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 4-channel equivalent device |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV2548 | 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7844 | 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLC2578 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7951 | 12 bit, 1 MSPS,8 ch, single ended, micro power, sr i/f, SAR ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8345 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| PGA205 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number