TLC2558 Status: ACTIVE

12-bit, 400 KSPS ADC, 8-Ch. Serial With Powerdown


      
         
Alert me about changes<br/>to this product

See Also

  • ADS7886 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device with higher sampling rate (1MSPS)
  • ADS7866 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device with lower sampling rate (200kSPS)
  • TLC2554 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  4-channel equivalent device
 TLC2558
Resolution(Bits)12  
Sample Rate (max)400kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)9.5  
SINAD(dB)71  
SFDR(dB)84  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.5  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)4.5  
Logic Voltage DV/DD(Max)(V)5.5  
Input Configuration Range+4V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package20SOIC, 20TSSOP  
# Input Channels8  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLV2548: 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch.
  • ADS7844: 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter
  • TLC3578: Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels
  • VCA2616: Dual, Variable Gain Amlifier w/Low Noise Pre-Amp
  • TLV5630: 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref
  • DRV590: High Efficiency PWM Power Driver

More Related Products

Product Information

Features

  • Maximum Throughput 400 KSPS
  • Built-In Reference and 8× FIFO
  • Differential/Integral Nonlinearity Error:
    ±1 LSB
  • Signal-to-Noise and Distortion Ratio:
    69 dB, fi = 12 kHz
  • Spurious Free Dynamic Range: 75 dB,
    fi = 12 kHz
  • SPI/DSP-Compatible Serial Interfaces With SCLK up to 20 MHz
  • Single Supply 5 Vdc
  • Analog Input Range 0 V to Supply Voltage With 500 kHz BW
  • Hardware Controlled and Programmable Sampling Period
  • Low Operating Current (4 mA at 5.5 V External Ref, 6 mA at 5.5 V, Internal Ref)
  • Power Down: Software/Hardware Power-Down Mode (1 uA Max, Ext Ref),
    Auto Power-Down Mode (1 uA, Ext Ref)
  • Programmable Auto-Channel Sweep

Description

The TLC2558 and TLC2554 are a family of high-performance, 12-bit low power, 1.6 us, CMOS analog-to-digital converters (ADC) which operate from a single 5 V power supply. These devices have three digital inputs and a 3-state output [chip select (CS\), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC2558CDWACTIVE 5.30 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2558CDWG4ACTIVE 5.30 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2558CPWACTIVE0 to 705.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2558CPWG4ACTIVE0 to 705.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2558IDWACTIVE 5.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2558IDWG4ACTIVE 5.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2558IPWACTIVE-40 to 856.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2558IPWG4ACTIVE-40 to 856.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC2558IPWRACTIVE-40 to 855.70 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC2558IPWRG4ACTIVE-40 to 855.70 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:39 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC2558CDW
AmericasArrow 262
Rochester Electronics >1k
WorldwideMouser Electronics 40
TI Lead Time*: 20 WeeksTLC2558CDWG4
WorldwideMouser Electronics 17
TI Lead Time*: 20 WeeksTLC2558CPW
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLC2558CPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC2558IDW
AmericasNewark 24
Rochester Electronics >1k
AsiaWPI 59
WorldwideDigiKey 91
TI Lead Time*: 20 WeeksTLC2558IDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2558IPW
AmericasArrow 1
Rochester Electronics 78
AsiaWPI 58
WorldwideDigiKey 140
TI Lead Time*: 20 WeeksTLC2558IPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2558IPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC2558IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC2558CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2558IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC2558 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS7886   2.35V-5.25V, 12 bit, 1MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device with higher sampling rate (1MSPS)  
ADS7866   1.2V, 12 Bit 200KSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device with lower sampling rate (200kSPS)  
TLC2554   12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  4-channel equivalent device  
Customers Who Evaluated This Product Also Evaluated...
TLV2548 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7844 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC3578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC2578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7951 12 bit, 1 MSPS,8 ch, single ended, micro power, sr i/f, SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8345 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC3544 14-bit, 5V, 200KSPS, 4-Channel Unipolar ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here