|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TLC3574, TLC3578, TLC2574, and TLC2578 are a family of high-performance, low-power, CMOS analog-to-digital converters (ADC). TLC3574/78 is a 14-bit ADC; TLC2574/78 is a 12-bit ADC. All parts operate from single 5-V analog power supply and 3-V to 5-V digital supply. The serial interface consists of four digital input [chip select (CS\), frame sync (FS), serial input-output clock (SCLK), serial data input (SDI)], and a 3-state serial data output (SDO). CS\ (works as SS\, slave select), SDI, SDO and SCLK form an SPI interface. FS, SDI, SDO, and SCLK form DSP interface. The frame sync signal (FS) indicates the start of a serial data frame being transferred. When multiple converters connect to one serial port of a DSP, CS\ works as the chip select to allow the host DSP to access the individual converter. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC2574IDW | ACTIVE | -40 to 85 | 6.65 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC2574IDWG4 | ACTIVE | -40 to 85 | 6.65 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC2574IPW | ACTIVE | -40 to 85 | 6.65 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TLC2574IPWG4 | ACTIVE | -40 to 85 | 6.65 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:40 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC2574IDW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 172 | |
| Europe | Avnet-SILICA | 25 | |
| Worldwide | DigiKey | 124 | |
| TI Lead Time*: 20 WeeksTLC2574IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC2574IPW | |||
| Americas | Avnet | 8 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 140 | |
| Mouser Electronics | 210 | ||
| TI Lead Time*: 20 WeeksTLC2574IPWG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC2574IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2574IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2574IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC2574IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC2574 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| TLC2574 Evaluation Module | TLC2574EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS1216 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7841 | 12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1242 | 24-Bit ADC, 4 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| THS1030 | 10-Bit, 30 MSPS ADC Single Ch., Pin Comp. w/TLC876, Out of Range Indicator, PowerDown | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7824 | 4-Channel, 12-Bit Sampling CMOS A/D Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DCP010505DB | Miniature, 1W Isolated Unregulated DC/DC Converters | ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE | TI customers also evaluated this product. |
| PCM2900B | Stereo USB1.1 CODEC with line-out (HID Interface) | USB AUDIO-USB CODECS | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| SRC4382 | Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLV320ADC3001 | 92dB SNR Low-Power Stereo ADC (ADC3001) | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| TS12A44514 | Low On-State Resistance Quad SPST CMOS Analog Switches | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| MSP430F2232 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| DAC8581 | 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number