|
|
|
|
Product InformationFeatures
Description
The TLC252, TLC25L2, and TLC25M2 are low-cost, low-power dual operational amplifiers designed to operate with single or dual supplies. These devices utilize the Texas Instruments silicon gate LinCMOSTM process, giving them stable input offset voltages that are available in selected grades of 2, 5, or 10mV maximum, very high input impedances, and extremely low input offset and bias currents. Because the input common-mode range extends to the negative rail and the power consumption is extremely low, this series is ideally suited for battery-powered or energy-conserving applications. The series offers operation down to a 1.4-V supply, is stable at unity gain, and has excellent noise characteristics. These devices have internal electrostatic-discharge (ESD) protection circuits that prevent catastrophic failures at voltages up to 2000 V as tested under MIL-STD-883C, Method 3015. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC25L2CD | ACTIVE | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC25L2CDG4 | ACTIVE | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC25L2CDR | ACTIVE | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC25L2CDRG4 | ACTIVE | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC25L2CP | ACTIVE | 1.50 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC25L2CPE4 | ACTIVE | 1.50 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC25L2CPSR | ACTIVE | 1.50 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC25L2CPSRG4 | ACTIVE | 1.50 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC25L2CPWR | ACTIVE | 1.50 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC25L2CPWRG4 | ACTIVE | 1.50 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:37 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC25L2CD | |||
| Americas | Rochester Electronics | 655 | |
| Asia | Farnell Asia | 13 | |
| Europe | Avnet-SILICA | 150 | |
| Farnell | 3 | ||
| Worldwide | DigiKey | 139 | |
| TI Lead Time*: 20 WeeksTLC25L2CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC25L2CDR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC25L2CDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTLC25L2CP | |||
| Americas | Newark | 61 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 40 | |
| EBV Elektronik | 100 | ||
| Worldwide | Mouser Electronics | 138 | |
| TI Lead Time*: 14 WeeksTLC25L2CPE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC25L2CPSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC25L2CPSRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC25L2CPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC25L2CPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC25L2CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC25L2CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC25L2CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC25L2CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC25L2CP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC25L2CPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC25L2CPSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC25L2CPSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC25L2CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC25L2CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC25L2 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |

No Tags are Available for this Part Number