TLC25L2B Status: ACTIVE

LinCMOS(TM) Dual Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC25L2BTLC25L4B 
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.4  1.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  
Iq per channel(Max)(mA)0.017  0.017  
GBW(Typ)(MHz)0.085  0.085  
Slew Rate(Typ)(V/us)0.03  0.03  
VIO (25 deg C)(Max)(mV)2  2  
Offset Drift(Typ)(uV/C)1.1  1.1  
IIB(Max)(pA)60  60  
CMRR(Min)(dB)65  65  
Vn at 1kHz(Typ)(nV/rtHz)68  70  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC  14PDIP, 14SOIC  
Approx. Price (US$) 1.65 | 1ku   2.30 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC25L2: Dual uPower Low-Voltage Operational Amplifier
  • OPA2244: MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series
  • TL7660: CMOS Voltage Converter
  • LF412: Dual JFET-input Operational Amplifier
  • TLC352: Dual, Low Voltage, LinCMOS(TM) Differential Comparator
  • TL082: JFET-Input Operational Amplifier

Product Information

Features

  • A-Suffix Versions Offer 5-mV VIO
  • B-Suffix Versions Offer 2-mV VIO
  • Wide Range of Supply Voltages
  • 1.4 V to 16 V
  • True Single-Supply Operation
  • Common-Mode Input Voltage Includes the Negative Rail
  • Low Noise...30 nV/Hz\ Typ at f = 1 kHz
    (High-Bias Versions)

Description

The TLC252, TLC25L2, and TLC25M2 are low-cost, low-power dual operational amplifiers designed to operate with single or dual supplies. These devices utilize the Texas Instruments silicon gate LinCMOSTM process, giving them stable input offset voltages that are available in selected grades of 2, 5, or 10mV maximum, very high input impedances, and extremely low input offset and bias currents. Because the input common-mode range extends to the negative rail and the power consumption is extremely low, this series is ideally suited for battery-powered or energy-conserving applications. The series offers operation down to a 1.4-V supply, is stable at unity gain, and has excellent noise characteristics.

These devices have internal electrostatic-discharge (ESD) protection circuits that prevent catastrophic failures at voltages up to 2000 V as tested under MIL-STD-883C, Method 3015.1. However, care should be exercised in handling these devices as exposure to ESD may result in a degradation of the device parametric performance.

Because of the extremely high input impedance and low input bias and offset currents, applications for the TLC252/25_2 series include many areas that have previously been limited to BIFET and NFET product types. Any circuit using high-impedance elements and requiring small offset errors is a good candidate for cost-effective use of these devices. Many features associated with bipolar technology are available with LinCMOSTM operational amplifiers without the power penalties of traditional bipolar devices. General applications such as transducer interfacing, analog calculations, amplifier blocks, active filters, and signal buffering are all easily designed with the TLC252/25_2 series devices. Remote and inaccessible equipment applications are possible using their low-voltage and low-power capabilities. The TLC252/25_2 series is well suited to solve the difficult problems associated with single-battery and solar-cell-powered applications. This series includes devices that are characterized for the commercial temperature range and are available in 8-pin plastic dip and the small-outline package. The device is also available in chip form.

The TLC252/25_2 series is characterized for operation from 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC25L2BCDACTIVE1.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC25L2BCDG4ACTIVE1.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC25L2BCDRPREVIEW SOIC (D) | 8 View   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TLC25L2BCPACTIVE1.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC25L2BCPE4ACTIVE1.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTLC25L2BCD
AmericasArrow 38
Rochester Electronics >1k
WorldwideDigiKey 133
TI Lead Time*: 1 WeekTLC25L2BCDG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLC25L2BCP
AmericasRochester Electronics 30
WorldwideDigiKey 104
Mouser Electronics 199
TI Lead Time*: 1 WeekTLC25L2BCPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC25L2BCD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC25L2BCDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC25L2BCP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC25L2BCPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC25L2B Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC25L2 Dual uPower Low-Voltage Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
OPA2244 MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TL7660 CMOS Voltage Converter PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
LF412 Dual JFET-input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TLC352 Dual, Low Voltage, LinCMOS(TM) Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TL082 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TLC3702 Dual, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LF353 Dual General-Purpose JFET-input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
OPA2378 Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here