TLC25L4B Status: ACTIVE

LinCMOS(TM) Quad Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC25L2B TLC25L4B
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.4  1.4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  
Iq per channel(Max)(mA)0.017  0.017  
GBW(Typ)(MHz)0.085  0.085  
Slew Rate(Typ)(V/us)0.03  0.03  
VIO (25 deg C)(Max)(mV)2  2  
Offset Drift(Typ)(uV/C)1.1  1.1  
IIB(Max)(pA)60  60  
CMRR(Min)(dB)65  65  
Vn at 1kHz(Typ)(nV/rtHz)68  70  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC  14PDIP, 14SOIC  
Approx. Price (US$) 1.65 | 1ku   2.30 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • INA333: Low Power, Precision Instrumentation Amplifier
  • Product Information

    Features

    • A-Suffix Versions Offer 5-mV VIO
    • B-Suffix Versions Offer 2-mV VIO
    • Wide Range of Supply Voltages
      1.4 V to 16 V
    • True Single-Supply Operation
    • Common-Mode Input Voltage Includes the Negative Rail
    • Low Noise...25 nV/Hz\ Typ at f = 1 kHz
      (High-Bias Version)

    LinCMOS is a trademark of Texas Instruments.

    Description

    The TLC254, TLC254A, TLC254B, TLC25L4, TLC254L4A, TLC254L4B, TLC25M4, TLC25M4A and TL25M4B are low-cost, low-power quad operational amplifiers designed to operate with single or dual supplies. These devices utilize the Texas Instruments silicon gate LinCMOSTM process, giving them stable input-offset voltages that are available in selected grades of 2, 5, or 10 mV maximum, very high input impedances, and extremely low input offset and bias currents. Because the input common-mode range extends to the negative rail and the power consumption is extremely low, this series is ideally suited for battery-powered or energy-conserving applications. The series offers operation down to a 1.4-V supply, is stable at unity gain, and has excellent noise characteristics.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLC25L4BCDACTIVE2.30 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC25L4BCDG4ACTIVE2.30 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC25L4BCNACTIVE2.30 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC25L4BCNE4ACTIVE2.30 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:39 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLC25L4BCD
    AmericasRochester Electronics >1k
    WorldwideDigiKey 101
    TI Lead Time*: 20 WeeksTLC25L4BCDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTLC25L4BCN
    AmericasRochester Electronics >1k
    WorldwideDigiKey 114
    TI Lead Time*: 14 WeeksTLC25L4BCNE4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLC25L4BCD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC25L4BCDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC25L4BCN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLC25L4BCNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLC25L4B Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here