|
|
|
|
Datasheet![]()
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinCMOS is a trademark of Texas Instruments. Description
The TLC274 and TLC279 quad operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds approaching that of general-purpose BiFET devices. These devices use Texas Instruments silicon- gate LinCMOSTM technology, which provides offset voltage stability far exceeding the stability available with conventional metal-gate processes. The extremely high input impedance, low bias currents, and high slew rates make these cost-effective devices ideal for applications which have previously been reserved for BiFET and NFET products. Four offset voltage grades are available (C-suffix and I-suffix types), ranging from the low-cost TLC274 (10 mV) to the high-precision TLC279 (900 uV). These advantages, in combination with good common-mode rejection and supply voltage rejection, make these devices a good choice for new state-of-the-art designs as well as for upgrading existing designs. In general, many features associated with bipolar technology are available on LinCMOSTM operational amplifiers, without the power penalties of bipolar technology. General applications such as transducer interfacing, analog calculations, amplifier blocks, active filters, and signal buffering are easily designed with the TLC274 and TLC279. The devices also exhibit low voltage single-supply operation, making them ideally suited for remote and inaccessible battery-powered applications. The common-mode input voltage range includes the negative rail. A wide range of packaging options is available, including small-outline and chip-carrier versions for high-density system applications. The device inputs and outputs are designed to withstand -100-mA surge currents without sustaining latch-up. The TLC274 and TLC279 incorporate internal ESD-protection circuits that prevent functional failures at voltages up to 2000 V as tested under MIL-STD-883C, Method 3015.2; however, care should be exercised in handling these devices as exposure to ESD may result in the degradation of the device parametric performance. The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC274ACD | ACTIVE | 0 to 70 | 0.35 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| TLC274ACDG4 | ACTIVE | 0 to 70 | 0.35 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| TLC274ACDR | ACTIVE | 0 to 70 | 0.35 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC274ACDRG4 | ACTIVE | 0 to 70 | 0.35 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC274ACN | ACTIVE | 0 to 70 | 0.35 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLC274ACNE4 | ACTIVE | 0 to 70 | 0.35 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLC274AID | ACTIVE | -40 to 85 | 0.34 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| TLC274AIDG4 | ACTIVE | -40 to 85 | 0.34 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| TLC274AIDR | ACTIVE | -40 to 85 | 0.34 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC274AIDRG4 | ACTIVE | -40 to 85 | 0.34 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC274AIN | ACTIVE | -40 to 85 | 0.34 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLC274AINE4 | ACTIVE | -40 to 85 | 0.34 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| TLC274ACD | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 27 Oct | 6 Weeks | Americas | Arrow | >1k | |||
| Avnet | >1k | |||||||
| DigiKey | >1k | |||||||
| Newark | 291 | |||||||
| Rochester Electronics | >1k | |||||||
| Asia | WPI | 198 | ||||||
| Europe | Avnet-SILICA | >1k | ||||||
| TLC274ACDG4 | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 27 Oct | 6 Weeks | Europe | EBV Elektronik | >1k | |||
| Farnell | 117 | |||||||
| TLC274ACDR | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 27 Oct | 6 Weeks | Americas | Arrow | >1k | |||
| Rochester Electronics | >1k | |||||||
| Europe | Avnet-SILICA | >1k | ||||||
| TLC274ACDRG4 | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 27 Oct | 6 Weeks | None Reported View Distributors | |||||
| TLC274ACN | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 250 | 3 Nov | 4 Weeks | Americas | Avnet | >1k | |||
| >10k | 20 Nov | DigiKey | 414 | ||||||
| Mouser Electronics | >1k | |||||||
| Newark | 426 | |||||||
| Rochester Electronics | >1k | |||||||
| Europe | Abacus Polar | 850 | ||||||
| Avnet-SILICA | 250 | |||||||
| EBV Elektronik | 100 | |||||||
| Spoerle | 225 | |||||||
| TLC274ACNE4 | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 250 | 3 Nov | 4 Weeks | None Reported View Distributors | |||||
| >10k | 20 Nov | ||||||||
| TLC274AID | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 27 Oct | 6 Weeks | Americas | DigiKey | 814 | |||
| Rochester Electronics | >1k | |||||||
| Asia | WPI | 45 | ||||||
| Europe | Arrow Southern Europe | 450 | ||||||
| Avnet-SILICA | 450 | |||||||
| Farnell | 312 | |||||||
| Spoerle | 300 | |||||||
| TLC274AIDG4 | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 27 Oct | 6 Weeks | Americas | Rochester Electronics | >1k | |||
| TLC274AIDR | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| >10k* | >10k | 27 Oct | 6 Weeks | Americas | Arrow | >1k | |||
| Avnet | >1k | |||||||
| TLC274AIDRG4 | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| >10k* | >10k | 27 Oct | 6 Weeks | None Reported View Distributors | |||||
| TLC274AIN | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 3 Nov | 4 Weeks | Americas | Avnet | >1k | |||
| DigiKey | 860 | |||||||
| Rochester Electronics | >1k | |||||||
| TLC274AINE4 | As of 8:16 AM GMT, 07 Oct 2008 | As of 8:16 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 3 Nov | 4 Weeks | None Reported View Distributors | |||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC274ACD | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274ACDG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274ACDR | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274ACDRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274ACN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC274ACNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC274AID | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274AIDG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274AIDR | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274AIDRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLC274AIN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC274AINE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
| Alternative Products - Are similar to TLC274A | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| TLC274 | Quad Single Supply Operational Amplifier | TI customers also evaluated this product. | |
| TLV271 | 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifier | TI customers also evaluated this product. | |
| Complementary Products - Can be used with TLC274A | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS62112 | 5-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLV3401 | Single Nanopower Open Drain Output Comparator | AMPLIFIERS AND LINEAR-COMPARATORS | TI customers also evaluated this product. |
| TPS3820-50 | Processor Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS76850 | Single Output LDO, 1.0A, Fixed(5.0V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number