TLC2932 Status: NRND

Phase Locked Loop


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TLC2932A The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Voltage-Controlled Oscillator (VCO) Section:
    • Complete Oscillator Using Only One
      External Bias Resistor (RBIAS)
    • Lock Frequency:
      22 MHz to 50 MHz (VDD = 5 V ±5%,
      TA = -20°C to 75°C, ×1 Output)
      11 MHz to 25 MHz (VDD = 5 V ±5%,
      TA = -20°C to 75°C, ×1/2 Output)
    • Output Frequency...×1 and ×1/2
      Selectable
  • Phase-Frequency Detector (PFD) Section Includes a High-Speed Edge-Triggered Detector With Internal Charge Pump
  • Independent VCO, PFD Power-Down Mode
  • Thin Small-Outline Package (14 terminal)
  • CMOS Technology
  • Typical Applications:
    • Frequency Synthesis
    • Modulation/Demodulation
    • Fractional Frequency Division
  • Application Report Available
  • CMOS Input Logic Level

TLC2932 Phase-Locked-Loop Building Block With Analog Voltage-Controlled Oscillator and Phase Frequency Detector (SLAA011).

Description

The TLC2932I is designed for phase-locked-loop (PLL) systems and is composed of a voltage-controlled oscillator (VCO) and an edge-triggered-type phase frequency detector (PFD). The oscillation frequency range of the VCO is set by an external bias resistor (RBIAS). The VCO has a 1/2 frequency divider at the output stage. The high-speed PFD with internal charge pump detects the phase difference between the reference frequency input and signal frequency input from the external counter. Both the VCO and the PFD have inhibit functions, which can be used as a power-down mode. The TLC2932I is suitable for use as a high-performance PLL due to the high speed and stable oscillation capability of the device.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC2932IPWNRND TLC2932AIPW1.90 | 100uTSSOP (PW) | 14 View 90 Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TLC2932AIPW
TLC2932IPWG4NRND-40 to 85 1.90 | 100uTSSOP (PW) | 14 View 90 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TLC2932IPWLEOBSOLETE   TSSOP (PW) | 14 View    Download CAD Format for this FootprintNot Available
TLC2932IPWRNRND TLC2932AIPWR1.90 | 100uTSSOP (PW) | 14 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TLC2932AIPWR
TLC2932IPWRG4NRND-40 to 85 1.90 | 100uTSSOP (PW) | 14 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTLC2932IPW
AmericasAvnet >1k
Rochester Electronics >1k
EuropeAvnet-SILICA 17
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTLC2932IPWG4
AmericasAvnet 410
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar 270
Farnell >1k
WorldwideDigiKey  Available
TI Lead Time*: 19 WeeksTLC2932IPWR
AmericasNewark 15
Rochester Electronics >1k
AsiaFarnell Asia 15
WorldwideDigiKey 916
TI Lead Time*: 19 WeeksTLC2932IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC2932IPW  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2932IPWG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2932IPWR  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC2932IPWRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC2932 Help

Datasheet

Application Notes


Click Here