Complete Oscillator Using Only One External Bias Resistor (RBIAS)
Lock Frequency:
30 MHz to 55 MHz (VDD = 3 V ±5%, TA = -20°C to 75°C, x1 Output)
30 MHz to 60 MHz (VDD = 3.3 V ±5%, TA = -20°C to 75°C, x1 Output)
43 MHz to 110 MHz (VDD = 5 V ±5%, TA = -20°C to 75°C, x1 Output)
Selectable Output Frequency
PFD (Phase Frequency Detector): High Speed, Edge-Triggered Detector with Internal Charge Pump
Independent VCO, PFD Power-Down Mode
Thin Small-Outline Package (14 Terminal)
CMOS Technology
Pin Compatible TLC2933IPW
Description
The TLC2933A is designed for phase-locked loop (PLL) systems and is composed of a voltage-controlled oscillator (VCO) and an edge-triggered type phase frequency detector (PFD). The oscillation frequency range of the VCO is set by an external bias resistor (RBIAS). The VCO has a 1/2 frequency divider at the output stage. The high speed PFD with internal charge pump detects the phase difference between the reference frequency input and signal frequency input from the external counter. Both the VCO and the PFD have inhibit functions, which can be used as power-down mode. Due to the TLC2933A high speed and stable oscillation capability, the TLC2933A is suitable for use as a high-performance PLL.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.