TLC32044 Status: OBSOLETE

Single Channel Codec, 0.15 - 3.6 kHz Bandwidth


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • 14-Bit Dynamic Range ADC and DAC
  • 2's Complement Format
  • Variable ADC and DAC Sampling Rate Up to 19,200 Samples per Second
  • Switched-Capacitor Antialiasing Input Filter and Output-Reconstruction Filter
  • Serial Port for Direct Interface to TMS(SMJ)320C17, TMS(SMJ)32020, TMS(SMJ)320C25,and TMS320C30 Digital Signal Processors
  • Synchronous or Asynchronous ADC and DAC Conversion Rates With Programmable Incremental ADC and DAC Conversion Timing Adjustments
  • Serial Port Interface to SN74(54)299 Serial-to-Parallel Shift Register for Parallel Interface to TMS(SMJ)32010, TMS(SMJ)320C15, or Other Digital Processors
  • Internal Reference for Normal Operation and External Purposes, or Can Be Overridden by External Reference
  • CMOS Technology

Description

The TLC32044 and TLC32045 are complete analog-to-digital and digital-to-analog input and output systems on single monolithic CMOS chips. The TLC32044 and TLC32045 integrate a bandpass switched-capacitor antialiasing input filter, a 14-bit-resolution A/D converter, four microprocessor-compatible serial port modes, a 14-bit-resolution D/A converter, and a low-pass switched-capacitor output-reconstruction filter. The devices offer numerous combinations of master clock input frequencies and conversion/sampling rates, which can be changed via digital processor control.

Typical applications for the TLC32044 and TLC32045 include speech encryption for digital transmission, speech recognition/ storage systems, speech synthesis, modems (7.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Package | PinsTop Side MarkingSymbolsFootprintsSamples
5962-9086302M3AOBSOLETE-55 to 125 LCCC (FK) | 28   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
5962-9086302MXAOBSOLETE-55 to 125 (J) | 28   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TLC32044CFNOBSOLETE  PLCC (FN) | 28 View   Download CAD Format for this FootprintNot Available
TLC32044CFNROBSOLETE  PLCC (FN) | 28 View   Download CAD Format for this FootprintNot Available
TLC32044CNOBSOLETE  PDIP (N) | 28 View   Download CAD Format for this FootprintNot Available
TLC32044EFNOBSOLETE  PLCC (FN) | 28 View   Download CAD Format for this FootprintNot Available
TLC32044IFKOBSOLETE-40 to 85 LCCC (FK) | 28   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TLC32044IFK-TOBSOLETE  LCCC (FK) | 28    Download CAD Format for this FootprintNot Available
TLC32044INOBSOLETE  PDIP (N) | 28 View   Download CAD Format for this FootprintNot Available
TLC32044MFKBOBSOLETE-55 to 1255962-9086302M3ALCCC (FK) | 28    Download CAD Format for this FootprintNot Available
TLC32044MJOBSOLETE-55 to 125 (J) | 28    Download CAD Format for this FootprintNot Available
TLC32044MJBOBSOLETE-55 to 1255962-9086302MXA(J) | 28    Download CAD Format for this FootprintNot Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC32044 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here