TLC32046 Status: OBSOLETE

Single Channel Codec


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • Band-Pass Switched-Capacitor Antialiasing Input Filter
  • 14-Bit Resolution A/D Converter
  • 14-Bit Resolution D/A Converter
  • Low-Pass Switched-Capacitor Output-Reconstruction Filter.

Description

The TLC32046C, TLC32046I, and TLC32046M wide-band analog interface circuits (AIC) are a complete analog-to-digital and digital-to-analog interface system for advanced digital signal processors (DSPs) similar to the TMS32020, TMS320C25, and TMS320C30. The TLC32046C and TLC32046I offer a powerful combination of options under DSP control: three operating modes (dual-word [telephone interface], word, and byte) combined with two word formats (8 bits and 16 bits) and synchronous or asynchronous operation. It provides a high level of flexibility in that conversion and sampling rates, filter bandwidths, input circuitry, receive and transmit gains, and multiplexed analog inputs are under processor control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Package | PinsTop Side MarkingFootprintsSamples
5962-9086303M3AOBSOLETE-55 to 125 LCCC (FK) | 28   Download CAD Format for this FootprintNot Available
5962-9086303MXAOBSOLETE-55 to 125 (J) | 28   Download CAD Format for this FootprintNot Available
TLC32046CFNOBSOLETE0 to 70 PLCC (FN) | 28 View Download CAD Format for this FootprintNot Available
TLC32046CFNROBSOLETE0 to 70 PLCC (FN) | 28 View Download CAD Format for this FootprintNot Available
TLC32046CNOBSOLETE0 to 70 PDIP (N) | 28 View Download CAD Format for this FootprintNot Available
TLC32046IFNOBSOLETE-40 to 85 PLCC (FN) | 28 View Download CAD Format for this FootprintNot Available
TLC32046INOBSOLETE-40 to 85 PDIP (N) | 28 View Download CAD Format for this FootprintNot Available
TLC32046MFKBOBSOLETE-55 to 1255962-9086303M3ALCCC (FK) | 28   Download CAD Format for this FootprintNot Available
TLC32046MJOBSOLETE-55 to 125 (J) | 28   Download CAD Format for this FootprintNot Available
TLC32046MJBOBSOLETE-55 to 1255962-9086303MXA(J) | 28   Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
Call**TLC32046CN
AmericasRochester Electronics 210
Call**TLC32046IN
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC32046 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here