|
|
|
|
Product InformationFeatures
Description
The TLC32047 wide-band analog interface circuit (AIC) is a complete analog-to-digital and digital-to-analog interface system for advanced digital signal processors (DSPs) similar to the TMS32020, TMS320C25, and TMS320C30. The TLC32047 offers a powerful combination of options under DSP control: three operating modes [dual-word (telephone interface), word, and byte] combined with two word formats (8 bits and 16 bits) and synchronous or asynchronous operation. It provides a high level of flexibility in that conversion and sampling rates, filter bandwidths, input circuitry, receive and transmit gains, and multiplexed analog inputs are under processor control. The antialiasing input filter comprises eighth-order and fourth-order CC-type (Chebyshev/elliptic transitional) low-pass and high-pass filters, respectively. View All Description in Datasheet |
| Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Footprints | Samples |
| TLC32047CFN | OBSOLETE | 0 to 70 | PLCC (FN) | 28 | View | Not Available | |
| TLC32047CN | OBSOLETE | 0 to 70 | PDIP (N) | 28 | View | Not Available | |
| TLC32047IN | OBSOLETE | -40 to 85 | PDIP (N) | 28 | View | Not Available | |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC32047 

No Tags are Available for this Part Number