TLC320AC01 Status: ACTIVE

Single Channel Codec-Bandwidth Independent of Sampling Rate


      
         
Alert me about changes<br/>to this product

 TLC320AC01
Sampling Rate(Max)(kHz)25  
Resolution(Bits)14  
Pd(Typ)(mW)100  
Operating Temp Range(Celsius)0 to 70  
Pin/Package28PLCC, 64LQFP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLC320AC02: Single Channel Codec-Bandwidth Independent of Sampling Rate

Product Information

Features

  • General-Purpose Signal-Processing Analog Front End (AFE)
  • Single 5-V Power Supply
  • Power Dissipation . . . 100 mW Typ
  • Signal-to-Distortion Ratio . . . 70 dB Typ
  • Programmable Filter Bandwidths (Up to 10.8 kHz) and Synchronous ADC and DAC Sampling
  • Serial-Port Interface
  • Monitor Output With Programmable Gains of 0 dB, \x968 dB, \x96 18 dB, and Squelch
  • Two Sets of Differential Inputs With Programmable Gains of 0 dB, 6 dB, 12 dB, and Squelch
  • Differential or Single-Ended Analog Output With Programmable Gains of 0 dB, \x966 dB, \x96 12 dB, and Squelch
  • Differential Outputs Drive 3-V Peak Into a 600- Differential Load
  • Differential Architecture Throughout
  • 1-um Advanced LinEPICTM Process
  • 14-Bit Dynamic-Range ADC and DAC
  • 2s-Complement Data Format
  • Application Report Available

    The TLC320AC01 is functionally equivalent to the TLC320AC02 and differs in the electrical specifications as shown in Appendix C.
    Designing with the TLC320AC01 Analog Interface for DSPs (SLAA006)
    LinEPIC is a trademark of Texas Instruments Incorporated.

Description

The TLC320AC01 analog interface circuit (AIC) is an audio-band processor that provides an analog-to-digital and digital-to-analog input/output interface system on a single monolithic CMOS chip. This device integrates a band-pass switched-capacitor antialiasing input filter, a 14-bit-resolution analog-to-digital converter (ADC), a 14-bit-resolution digital-to-analog converter (DAC), a low-pass switched-capacitor output-reconstruction filter, (sin x)/x compensation, and a serial port for data and control transfers.

The internal circuit configuration and performance parameters are determined by reading control information into the eight available data registers. The register data sets up the device for a given mode of operation and application.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC320AC01CDWOBSOLETE0 to 70 SOIC (DW) | 28 View    Download CAD Format for this FootprintNot Available
TLC320AC01CFNACTIVE0 to 706.15 | 1kuPLCC (FN) | 28 View 37 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC320AC01CFNRACTIVE0 to 706.15 | 1kuPLCC (FN) | 28 View 750 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC320AC01CPMACTIVE0 to 706.15 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC320AC01CPMRACTIVE0 to 706.15 | 1kuLQFP (PM) | 64 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTLC320AC01CFN
AmericasArrow 16
EuropeEBV Elektronik 185
WorldwideDigiKey 50
Mouser Electronics 95
TI Lead Time*: 12 WeeksTLC320AC01CFNR
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLC320AC01CPM
AmericasRochester Electronics 462
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLC320AC01CPMR
AmericasRochester Electronics >1k
WorldwideDigiKey 418
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC320AC01CFN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TLC320AC01CFNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TLC320AC01CPM  TBD CU NIPDAU Level-3-220C-168 HRViewView
TLC320AC01CPMR  TBD CU NIPDAU Level-3-220C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC320AC01 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC320AC02 Single Channel Codec-Bandwidth Independent of Sampling Rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here