TLC320AD77 Status: ACTIVE

Stereo Audio ADA


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC320AD77
SNR DAC / SNR ADC(Typ)(dB)100 / 100  
# DACs / # ADCs2 / 2  
# Inputs / # Outputs2 / 2  
Sampling Rate(Max)(kHz)96  
Resolution(Bits)24  
Digital Audio InterfaceR,L,I2S,DSP  
Control InterfaceH/W  
Analog Supply(V)3 -3.6  
Digital Supply(V)3 - 3.6  
Pd(Typ)(mW)160  
Additional FeaturesDifferential Inputs  
Operating Temp Range(Celsius)0 to 70  
Pin/Package28SSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • PCM3168A: 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate
  • PCM3060: 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate
  • TUSB3410: RS232/IrDA Serial-to-USB Converter

More Related Products

Product Information

Features

  • 24-Bit Delta Sigma Stereo ADC and DAC:
    • 16-, 20-, or 24-Bit Input/Output Data
    • Wide Range of Sampling Rates: 16 kHz to 96 kHz
    • Master Clock: 256 fs or 384 fs
    • 3.3-V Power Supply Operation
    • Internal Bandgap Voltage Reference
    • Economical 28-Pin DB (SSOP) Package
  • Stereo ADC:
    • Differential Input
    • 128x Oversampling (in normal speed mode)
    • High Performance: 100-dB Signal-to-Noise Ratio (SNR) (EIAJ), 100-dB Dynamic Range
    • Digital High-Pass Filter
  • Stereo DAC:
    • Single-Ended Output
    • 128x Oversampling (in normal speed mode)
    • High Performance: 100-dB Signal-to-Noise Ratio (SNR) (EIAJ), 100-dB Dynamic Range
  • Digital De-Emphasis:
    • 32-kHz, 44.1-kHz, an 48-kHz Selection
  • Special Features:
    • High Jitter Tolerance

View All Features in Datasheet

Description

The TLC320AD77C is a cost competitive stereo analog-to-digital (A/D) and digital-to-analog (D/A) 24-bit delta-sigma converter for consumer applications which demand excellent audio performance. It has a wide variety of serial input options including left justified, right justified, IIS, or DSP data formats for 16-, 20-, or 24-bit input/output data. It has an extremely wide range of sampling rates starting at 16 kHz and increasing upwards to 96 kHz. Its internal bandgap design provides a very clean voltage reference. The TLC320AD77C is primarily designed for mini-disks, audio/video receivers, musical instruments, and other end-equipments requiring high-performance digital audio conversion.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC320AD77CDBACTIVE0 to 703.75 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC320AD77CDBG4ACTIVE0 to 703.75 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC320AD77CDBRACTIVE0 to 703.45 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC320AD77CDBRG4ACTIVE0 to 703.45 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC320AD77CDB
AmericasArrow 16
Avnet 211
Rochester Electronics >1k
AsiaFarnell Asia 45
WPI 61
EuropeAvnet-SILICA 20
Farnell 38
WorldwideDigiKey 528
Mouser Electronics 944
TI Lead Time*: 20 WeeksTLC320AD77CDBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC320AD77CDBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC320AD77CDBRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC320AD77CDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC320AD77CDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC320AD77CDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC320AD77CDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC320AD77 Help

Datasheet

User Guides

Reference Designs

Description Part # Company
Stereo USB Reference Design with Digital Audio Processing USBEQCDCREF1 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3060 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3010 24-bit Stereo Audio Codec 96kHz (ADC) 192 kHz (DAC) with Single-Ended Analog Input/Output AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3052A 24-bit Stereo Audo Codec with Mic amp, Bias, MUX and PGA AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here