TLC320AD90 Status: OBSOLETE

20-Bit Stereo AC97 Audio Codec


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • Compatible With INTEL Audio Codec \x9197 Specification
  • Very High Sound Quality
  • Tone Free ADC and DAC in PC Environment
  • Exceeds Many Performance Parameters of the AC\x9197 Specification
  • Serial (AC-Link) Interface Port
  • Standard 64-Pin LQFP (TQFP) Package
  • Full-Duplex Codec With 16-Bit Resolution ADC and DAC
  • 48-kHz Sample Rate
  • Four Analog Stereo Inputs: LINE_IN, CD, VIDEO, and AUX
  • Line Level Mono Inputs for Speakerphone and BEEP
  • Unique Mono Mic Input Allows Quick Switching from Two Different Sources Without Pop Noises
  • Buffered Voltage Reference Output is Designed for Microphone Biasing
  • Very High Performance CD-ROM Input Rejects 5x \x96 Standard Pseudo-Diff Design \x96 Yielding 65 dB Rejection of CD-ROM Servo Noises
  • Very High PSRR \x96 (55 dB \x96 Including Very High Frequency Bands) 5x Better Than Standard \x96 Low Noise Easily Obtained at System Level
  • Very Low Interchannel Crosstalk (<100 dB) Preserves Stereo Fidelity
  • High Fidelity Linear Phase FIR Digital Filter for ADC and DAC
  • High Fidelity Linear Phase Bessel DAC Filters Utilized
  • ADC and DAC THD Met for Full Scale (1 VRMS) Levels
  • Stereo Line Level Output
  • Mono Output for Speakerphone

View All Features in Datasheet

Description

The TLC320AD90C is designed to be 100% compliant with the audio codec \x9197 (AC\x9197) standard specification. The codec is designed to be controlled by a digital controller. The two fixed 48-kHz sample rate DACs support a stereo PCM output channel that contains a mix, determined by the codec controller, of all digital audio sources, including an internal synthesizer, and any other digital sources. The output of these DACs is mixed with additional analog sources and sent to the independently controlled LINE_OUT output. For a speakerphone, the MONO_OUT output delivers either mic only or a mono mix of sources to a telephony subsystem. The ADC path supports two channels of fixed 48-kHz sample rate inputs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingFootprintsSamples
TLC320AD90CFNOBSOLETE0 to 70(FN) | 64   Not Available
TLC320AD90CPMOBSOLETE LQFP (PM) | 64 View Download CAD Format for this FootprintNot Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC320AD90 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here