TLC34076-135 Status: OBSOLETE

VIDEO INTERFACE PALETTE


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • Versatile Multiplexing Interface to Allow Lower Pixel Bus Rate
  • High Level of Integration to Provide Lower System Cost and Complexity
  • Direct VGA Pass-Through Capability
  • Versatile Pixel Bus Interface to Support Little-Endian and Big-Endian Data Formats
  • True-Color (direct-addressing) Mode to Support Various 24-Bit and 16-Bit Formats
  • Compatible with 5-6-5 XGA Format
  • Compatible with 5-5-5 TARGA Format
  • Interfaces Directly to TMS34010/TMS34020 and Other Graphics Processors
  • Triple 8-bit D/A Converters
  • Available in 85-, 110-,135-, and 170-MHz Versions
  • 256-Word Color Palette RAM
  • Palette Page Register
  • On-Chip Voltage Reference
  • RS-343A-Compatible Outputs
  • TTL-Compatible Inputs
  • Standard MPU Interface
  • Pixel Word Mask
  • On-Chip Clock Selection
  • Interfaces Directly to Video RAM
  • Supports Split Shift Register Transfers

View All Features in Datasheet

Description

The TLC34076C and TLC34076M are commercial and military versions, respectively, of a Texas Instruments video interface palette (VIP) designed for lower system cost with a higher level of integration. Lower system cost and higher integration are achieved by incorporating all the high-speed timing, synchronizing, and multiplexing logic usually associated with graphics systems into one device, thus greatly reducing chip count. Since all high-speed signals (excluding the clock source) are contained on-chip, RF noise considerations are simplified. Maximum flexibility is provided through the pixel multiplexing scheme, which allows for 32-, 16-, 8-, and 4-bit pixel buses to be accommodated without any circuit modification.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsSamples
5962-9474801QXAOBSOLETE-55 to 125(GA) | 84 Not Available
TLC34076-135FNOBSOLETE (FN) | 84 Not Available
TLC34076-135MGAOBSOLETE-55 to 125(GA) | 84 Not Available
TLC34076-135MGABOBSOLETE-55 to 125(GA) | 84 Not Available

Inventory

Reported Distributor Inventory as of 10:38 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
Call**TLC34076-135FN
AmericasRochester Electronics 336
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC34076-135 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here