TLC34077 Status: OBSOLETE

Video Interface Palette

      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • Versatile Multiplexing Interface Allows Lower Pixel Bus Rate
  • High Level of Integration to Provide Lower System Cost and Complexity
  • Direct VGA Pass-Through Capability
  • True-Color (Direct-Addressing) Modes Support Various 24- and 16-Bit Formats
  • 5-6-5 XGA Format Compatible
  • 5-5-5 TARGA Format Compatible
  • Directly Interfaces to Most Graphics Processors
  • Triple 8-bit D/A Converters
  • 110- and 135-MHz Versions
  • 256-Word Color Palette RAM
  • On-Chip Voltage Reference
  • RS-343A-Compatible Outputs
  • TTL-Compatible Inputs
  • Standard MPU Interface
  • Pixel Word Mask
  • On-Chip Clock Selection
  • Software Downward Compatible with INMOS IMSG176/8 and Brooktree BT476/8 Color Palettes
  • TIGAE-Software-Standard Compatible
  • LinEPICE 1-mm CMOS Process

Description

The TLC34077 Video Interface Palette (VIP) is designed to provide lower system cost with a higher level of integration by incorporating all the high-speed timing, synchronizing, and multiplexing logic usually associated with graphics systems into one device, thus greatly reducing chip count. Since all high-speed signals (excluding the clock source) are contained on-chip, RF noise considerations are simplified. Maximum flexibility is provided through the pixel multiplexing scheme, which allows for 32-, 16-, and 8-bit pixel buses to be accommodated without any circuit modification. The TLC34077 is software compatible with the IMSG176/8 and Brooktree BT476/8 color palettes.

The TLC34077 VIP is pin-for-pin compatible with the TLC34076 VIP, but with a reduced feature set optimized for cost sensitive, high-performance PC graphics applications. The TLC34077 is compatible with a variety of graphics processors, including the ATI 68800 mach 32 series of graphics accelerators. The TLC34077 features a separate VGA bus that allows data from the feature connector of most VGA-supported personal computers to be fed directly into the palette without the need for external data multiplexing. This allows a replacement graphics board to remain downward compatible by utilizing the existing graphics circuitry often located on the motherboard. The 24- and 16-bit true-color modes that are provided allow bits of color information to be transferred directly from the pixel port to the DACs.

The TLC34077 has a 256-by-24 color lookup table with triple 8-bit video D/A converters capable of directly driving a doubly terminated 75-W line. Sync generation is incorporated on the green output channel. Clocking is provided through one of two TTL-compatible inputs and is software selectable. The video clock output provides a software-selected divide ratio of the chosen clock input.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusPackage | PinsSamples
TLC34077-110FNOBSOLETE(FN) | 84 Not Available
TLC34077-135FNOBSOLETE(FN) | 84 Not Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC34077 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here