TLC3702-EP Status: ACTIVE

Enhanced Product Dual Micropower Lincmos(Tm) Voltage Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC3702-EP
Number of Channels2  
Output TypePush-Pull  
VIO (25 deg C)(Max)(mV)5  
Pin/Package8SOIC  
VICR(Min)(V)0  
VICR(Max)(V)14.5  
Vs(Min)(V)4  
Vs(Max)(V)16  
Operating Temp Range(Celsius)-55 to 125  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TLC3702-EP

Version Part Number Definition
Automotive TLC3702-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLC3702 TI's standard catalog product
Military TLC3702M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • LM211-EP: Enhanced Product Differential Comparator With Strobes
  • TLC193: Dual Micropower LinCMOS(TM) Comparator
  • TLC3702: Dual, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • Push-Pull CMOS Output Drives Capacitive Loads Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power . . . 100 uW Typ at 5 V
  • Fast Response Time ...tPLH = 2.7 us Typ With 5-mV Overdrive
  • Single-Supply Operation ...4 V to 16 V
  • On-Chip ESD Protection

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
LinCMOS is a trademark of Texas Instruments Incorporated.

Description

The TLC3702 consists of two independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use one-twentieth of the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS™ process offers extremely stable input offset voltages with large differential input voltages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC3702MDREPACTIVE-55 to 125V62/03643-01XE1.34 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03643-01XEACTIVE-55 to 125 1.34 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC3702MDREP
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/03643-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC3702MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03643-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC3702-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM211-EP Enhanced Product Differential Comparator With Strobes AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLC193 Dual Micropower LinCMOS(TM) Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLC3702 Dual, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here