TLC3702M Status: ACTIVE

Low-Power LinCMOS(TM) Dual Comparator with Totem Pose Output


      
         
Alert me about changes<br/>to this product

 TLC3702M
Pin/Package20LCCC, 8CDIP, 8SOIC  
Operating Temp Range(Celsius)-55 to 125  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of TLC3702M

Version Part Number Definition
Automotive TLC3702-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLC3702 TI's standard catalog product
Enhanced Product TLC3702-EP Supports Defense, Aerospace and Medical Applications

Product Information

Features

  • Push-Pull CMOS Output Drives Capacitive Loads Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power...100 uW Typ at 5 V
  • Fast Response Time...tPLH = 2.7 us Typ With 5-mV Overdrive
  • Single-Supply Operation...3 V to 16 V
  • TLC3702M...4 V to 16 V
  • On-Chip ESD Protection
  • LinCMOS is a trademark of Texas Instruments Incorporated.


Description

The TLC3702 consists of two independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use one-twentieth of the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOSTM process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOSTM process offers extremely stable input offset voltages with large differential input voltages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9153201Q2AACTIVE-55 to 125 15.96 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
5962-9153201QHAACTIVE-55 to 125 6.09 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
5962-9153202Q2AACTIVE-55 to 125 13.87 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
5962-9153202QPAACTIVE-55 to 125 7.01 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3702MDACTIVE-55 to 125 0.44 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3702MDG4ACTIVE-55 to 125 0.44 | 1kuSOIC (D) | 8 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3702MDRACTIVE-55 to 125 0.44 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3702MDRG4ACTIVE-55 to 125 0.44 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3702MFKBACTIVE-55 to 1255962-9153201Q2A15.96 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3702MJGACTIVE-55 to 125 5.96 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3702MJGBACTIVE-55 to 1255962-9153201QHA6.09 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 10 Weeks5962-9153201Q2A
None Reported
View Distributors
TI Lead Time*: 8 Weeks5962-9153201QHA
None Reported
View Distributors
TI Lead Time*: 10 Weeks5962-9153202Q2A
None Reported
View Distributors
TI Lead Time*: 4 Weeks5962-9153202QPA
AmericasRochester Electronics 279
TI Lead Time*: 15 WeeksTLC3702MD
AmericasArrow 860
Rochester Electronics 16
EuropeAbacus Polar 505
EBV Elektronik 75
WorldwideDigiKey 3
Mouser Electronics 1
TI Lead Time*: 20 WeeksTLC3702MDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3702MDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3702MDRG4
WorldwideDigiKey  Available
Mouser Electronics 230
TI Lead Time*: 10 WeeksTLC3702MFKB
AmericasRochester Electronics 75
TI Lead Time*: 10 WeeksTLC3702MJG
AmericasRochester Electronics 74
EuropeAvnet-SILICA 17
EBV Elektronik 20
TI Lead Time*: 8 WeeksTLC3702MJGB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9153201Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9153201QHA  TBD A42  N/A for Pkg TypeViewView
5962-9153202Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9153202QPA  TBD A42  N/A for Pkg TypeViewView
TLC3702MD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC3702MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3702MDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC3702MDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3702MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLC3702MJG  TBD A42  N/A for Pkg TypeViewView
TLC3702MJGB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC3702M Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here