TLC3704-Q1 Status: ACTIVE

Automotive Catalog Quad Micropower LinCMOS(TM) Voltage Comparators


      
         
Alert me about changes<br/>to this product

 TLC3704-Q1
Number of Channels4  
Iq per channel(Max)(mA)0.02  
tRESP Low - to - High(us)1.1  
Output TypePush-Pull  
VIO (25 deg C)(Max)(mV)5  
Pin/Package14SOIC  
VICR(Min)(V)-0.2  
VICR(Max)(V)14.5  
Vs(Min)(V)3  
Vs(Max)(V)16  
Operating Temp Range(Celsius)-40 to 125  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of TLC3704-Q1

Version Part Number Definition
Catalog TLC3704 TI's standard catalog product
Military TLC3704M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLC3704M: Low-Power LinCMOS(TM) Quad Comparator with Totem Pole Output
  • TLC3704: Quad, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 50 V Using Machine Model (C = 200 pF, R = 0)
  • Push-Pull CMOS Output Drives Capacitive Loads Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power . . . 200 µW Typ at 5 V
  • Fast Response Time . . . tPLH = 2.7 µs Typ With 5-mV Overdrive
  • Single Supply Operation . . . 3 V to 16 V
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

Description

The TLC3704 consists of four independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use 1/20th the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3704Q is characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC3704QDRG4Q1ACTIVE-40 to 1250.60 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704QDRQ1ACTIVE-40 to 1250.60 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC3704QDRG4Q1
WorldwideDigiKey >1k
TI Lead Time*: 6 WeeksTLC3704QDRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC3704QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704QDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC3704-Q1 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC3704M Low-Power LinCMOS(TM) Quad Comparator with Totem Pole Output AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLC3704 Quad, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TLC3704-Q1:

View All Tags

Other Support



Click Here