TLC3704 Status: ACTIVE

Quad, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator


      
         
Alert me about changes<br/>to this product

 TLC3702 TLC3704
Number of Channels2  4  
Iq per channel(Max)(mA)0.02  0.02  
Output Current(Min)(mA)4  4  
tRESP Low - to - High(us)1.1  1.1  
Output TypePush-Pull  Push-Pull  
VIO (25 deg C)(Max)(mV)5  5  
Pin/Package8PDIP, 8SO, 8SOIC, 8TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  
VICR(Min)(V)-0.2  0.2  
VICR(Max)(V)14.5  14.5  
Vs(Min)(V)3  3  
Vs(Max)(V)16  16  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -40 to 85,0 to 70  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of TLC3704

Version Part Number Definition
Automotive TLC3704-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military TLC3704M QML certified for Military and Defense Applications

Product Information

Features

  • Push-Pull CMOS Output Drives Capacitive Loads Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power . . . 200 uW Typ at 5 V
  • Fast Response Time ...tPLH = 2.7 us Typ With 5-mV Overdrive
  • Single Supply Operation ...3 V to 16 V
      TLC3704M ...4 V to 16 V
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

Description

The TLC3704 consists of four independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use 1/20th the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3704C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TLC3704I is characterized for operation over the extended industrial temperature range of –40°C to 85°C. The TLC3704M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC3704Q is characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC3704CDACTIVE0 to 70 0.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704CDG4ACTIVE0 to 70 0.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704CDRACTIVE0 to 70 0.48 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3704CDRG4ACTIVE0 to 70 0.48 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3704CNACTIVE0 to 70 0.48 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704CNE4ACTIVE0 to 70 0.48 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704CNSRACTIVE0 to 70 0.48 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704CNSRG4ACTIVE0 to 70 0.48 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704CPWACTIVE0 to 70 0.55 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3704CPWG4ACTIVE0 to 70 0.55 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3704CPWLEOBSOLETE0 to 70TLC3704CPWR TSSOP (PW) | 14 View    Download CAD Format for this FootprintReplaced by TLC3704CPWR
TLC3704CPWRACTIVE0 to 70 0.48 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704CPWRG4ACTIVE0 to 70 0.48 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704IDACTIVE-40 to 85 0.60 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704IDG4ACTIVE-40 to 85 0.60 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704IDRACTIVE-40 to 85 0.55 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3704IDRG4ACTIVE-40 to 85 0.55 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3704INACTIVE-40 to 85 0.55 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704INE4ACTIVE-40 to 85 0.55 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704IPWACTIVE-40 to 85 0.60 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704IPWG4ACTIVE-40 to 85 0.60 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC3704IPWRACTIVE-40 to 85 0.55 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC3704IPWRG4ACTIVE-40 to 85 0.55 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:25 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC3704CD
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaWPI 76
EuropeAvnet-SILICA 250
EBV Elektronik >1k
WorldwideDigiKey 615
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLC3704CDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3704CDR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3704CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3704CN
AmericasArrow 15
Avnet 191
Newark 27
Rochester Electronics 639
AsiaFarnell Asia 532
EuropeEBV Elektronik 75
Farnell 290
WorldwideDigiKey 774
Mouser Electronics 666
TI Lead Time*: 20 WeeksTLC3704CNE4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLC3704CNSR
WorldwideDigiKey >1k
TI Lead Time*: 1 WeekTLC3704CNSRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3704CPW
AmericasAvnet 427
TI Lead Time*: 20 WeeksTLC3704CPWG4
WorldwideMouser Electronics 641
TI Lead Time*: 20 WeeksTLC3704CPWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLC3704CPWRG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksTLC3704ID
AmericasArrow >1k
Avnet 251
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeArrow Southern Europe 500
Avnet-SILICA >1k
Farnell 993
Spoerle 600
WorldwideDigiKey >1k
Mouser Electronics 325
TI Lead Time*: 4 WeeksTLC3704IDG4
EuropeEBV Elektronik 450
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3704IDR
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLC3704IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLC3704IN
AmericasArrow 550
Newark 503
Rochester Electronics >1k
AsiaWPI 58
EuropeArrow Southern Europe 475
EBV Elektronik 200
Spoerle >1k
WorldwideDigiKey 478
TI Lead Time*: 4 WeeksTLC3704INE4
WorldwideDigiKey  Available
Mouser Electronics 592
TI Lead Time*: 20 WeeksTLC3704IPW
AsiaWPI 112
EuropeSpoerle 630
TI Lead Time*: 20 WeeksTLC3704IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC3704IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC3704IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC3704CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC3704CNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC3704CNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC3704INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC3704IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC3704 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here