TLC3704M Status: ACTIVE

Low-Power LinCMOS(TM) Quad Comparator with Totem Pole Output


      
         
Alert me about changes<br/>to this product

 TLC3704M
Pin/Package14CDIP, 14SOIC, 20LCCC  
Operating Temp Range(Celsius)-55 to 125  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of TLC3704M

Version Part Number Definition
Automotive TLC3704-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLC3704 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TLC3704-Q1: Automotive Catalog Quad Micropower LinCMOS(TM) Voltage Comparators
  • TLC3704: Quad, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator

Product Information

Features

  • Push-Pull CMOS Output Drives Capacitive Loads Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power . . . 200 uW Typ at 5 V
  • Fast Response Time ...tPLH = 2.7 us Typ With 5-mV Overdrive
  • Single Supply Operation ...3 V to 16 V
      TLC3704M ...4 V to 16 V
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

Description

The TLC3704 consists of four independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use 1/20th the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3704C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TLC3704I is characterized for operation over the extended industrial temperature range of –40°C to 85°C. The TLC3704M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC3704Q is characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9096901M2AACTIVE-55 to 125 19.42 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
5962-9096901MCAACTIVE-55 to 125 8.59 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3704MDACTIVE-55 to 125 0.65 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3704MDG4ACTIVE-55 to 125 0.65 | 1kuSOIC (D) | 14 View 50  Purchase Samples
TLC3704MDRACTIVE-55 to 125 0.65 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3704MDRG4ACTIVE-55 to 125 0.65 | 1kuSOIC (D) | 14 View 2500  Purchase Samples
TLC3704MFKBACTIVE-55 to 1255962-9096901M2A19.42 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3704MJACTIVE-55 to 125 7.31 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC3704MJBACTIVE-55 to 1255962-9096901MCA8.59 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 10 Weeks5962-9096901M2A
AmericasAvnet 22
TI Lead Time*: 10 Weeks5962-9096901MCA
AmericasArrow 800
TI Lead Time*: 7 WeeksTLC3704MD
AmericasRochester Electronics >1k
AsiaWPI 500
WorldwideDigiKey 818
TI Lead Time*: 20 WeeksTLC3704MDG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLC3704MDR
AmericasRochester Electronics >1k
AsiaFarnell Asia 157
EuropeFarnell 157
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC3704MDRG4
WorldwideDigiKey  Available
TI Lead Time*: 10 WeeksTLC3704MFKB
AmericasRochester Electronics 13
TI Lead Time*: 10 WeeksTLC3704MJ
AmericasRochester Electronics 191
TI Lead Time*: 10 WeeksTLC3704MJB
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9096901M2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9096901MCA  TBD A42  N/A for Pkg TypeViewView
TLC3704MD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC3704MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704MDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC3704MDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC3704MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLC3704MJ  TBD A42  N/A for Pkg TypeViewView
TLC3704MJB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC3704M Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC3704-Q1 Automotive Catalog Quad Micropower LinCMOS(TM) Voltage Comparators AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLC3704 Quad, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here