TLC393 Status: ACTIVE

Dual, Micropower, LinCMOS(TM) Voltage Comparator


      
         
Alert me about changes<br/>to this product

 TLC393
Number of Channels2  
Iq per channel(Max)(mA)0.02  
Output Current(Min)(mA)6  
tRESP Low - to - High(us)1.1  
Output TypeOpen Collector, Open Drain  
VIO (25 deg C)(Max)(mV)5  
Pin/Package8PDIP, 8SO, 8SOIC, 8TSSOP  
VICR(Min)(V)-0.2  
VICR(Max)(V)14.5  
Vs(Min)(V)3  
Vs(Max)(V)16  
Operating Temp Range(Celsius)-40 to 125,-40 to 85,0 to 70  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of TLC393

Version Part Number Definition
Automotive TLC393-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLC3702: Dual, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator
  • TLC339: Quad, Micropower, LinCMOS(TM) Comparator
  • TLC372: Dual General Purpose LinCMOS(TM) Differential Comparator
  • SN74LVC1G27: Single 3-Input Positive-NOR Gate
  • SN74HC00: Quad 2-Input Positive-NAND Gates
  • SN74LVC2G14: Dual Schmitt-Trigger Inverter

Product Information

Features

  • Very Low Power...110 µW Typ at 5 V
  • Fast Response Time...tPLH = 2.5 µs Typ With 5-mV Overdrive
  • Single Supply Operation:
          TLC393C...3 V to 16 V
          TLC393I...3 V to 16 V
          TLC393Q...4 V to 16 V
          TLC393M...4 V to 16 V
          TLC193M...4 V to 16 V
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

Description

The TLC193 and TLC393 consist of dual independent micropower voltage comparators designed to operate from a single supply. They are functionally similar to the LM393 but uses one-twentieth the power for similar response times. The open-drain MOS output stage interfaces to a variety of loads and supplies. For a similar device with a push-pull output configuration (see the TLC3702 data sheet).

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS™ process offers ex-tremely stable input offset voltages, even with differential input stresses of several volts.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC393CDACTIVE0 to 700.41 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393CDG4ACTIVE0 to 700.41 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393CDRACTIVE0 to 700.37 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393CDRG4ACTIVE0 to 700.37 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393CPACTIVE0 to 700.37 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393CPE4ACTIVE0 to 700.37 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393CPSRACTIVE0 to 700.37 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393CPSRG4ACTIVE0 to 700.37 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393CPWACTIVE0 to 700.41 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393CPWG4ACTIVE0 to 700.41 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393CPWLEOBSOLETE0 to 70 TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
TLC393CPWRACTIVE0 to 700.37 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393CPWRG4ACTIVE0 to 700.37 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393IDACTIVE-40 to 850.44 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393IDG4ACTIVE-40 to 850.44 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393IDRACTIVE-40 to 850.41 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393IDRG4ACTIVE-40 to 850.41 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393IPACTIVE-40 to 850.41 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393IPE4ACTIVE-40 to 850.41 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393IPWACTIVE-40 to 850.44 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393IPWG4ACTIVE-40 to 850.44 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC393IPWLEOBSOLETE-40 to 85 TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
TLC393IPWRACTIVE-40 to 850.41 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393IPWRG4ACTIVE-40 to 850.41 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393MDOBSOLETE-55 to 125 SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
TLC393MPOBSOLETE-55 to 125 PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
TLC393QDRACTIVE-40 to 1250.43 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC393QDRG4ACTIVE 0.43 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC393CD
AmericasArrow 27
Avnet 280
Newark 583
Rochester Electronics >1k
AsiaFarnell Asia 407
EuropeAbacus Polar >1k
Arrow Northern Europe 75
Arrow Southern Europe 900
Avnet-SILICA 600
Farnell 121
Spoerle >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC393CDG4
AsiaFarnell Asia 237
EuropeEBV Elektronik >1k
Farnell 237
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC393CDR
AmericasRochester Electronics >1k
WorldwideDigiKey 22
TI Lead Time*: 20 WeeksTLC393CDRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC393CP
AmericasArrow 258
Avnet >1k
Newark 256
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 75
EuropeArrow Southern Europe >1k
EBV Elektronik 300
Farnell 744
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics 36
TI Lead Time*: 20 WeeksTLC393CPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC393CPSR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC393CPSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC393CPW
AmericasAvnet >1k
Rochester Electronics 464
TI Lead Time*: 20 WeeksTLC393CPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC393CPWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLC393CPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC393ID
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 45
EuropeAbacus Polar 930
Arrow Southern Europe 75
Compel >1k
EBV Elektronik >1k
Spoerle >1k
WorldwideDigiKey 607
TI Lead Time*: 20 WeeksTLC393IDG4
AsiaFarnell Asia 972
EuropeEBV Elektronik >1k
Farnell 875
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC393IDR
AmericasArrow 4
Newark 97
Rochester Electronics >1k
EuropeArrow Northern Europe >1k
Arrow Southern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC393IDRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLC393IP
AmericasArrow >1k
Avnet 174
Rochester Electronics 1k
EuropeAvnet-SILICA 500
EBV Elektronik 50
WorldwideDigiKey >1k
Mouser Electronics 974
TI Lead Time*: 14 WeeksTLC393IPE4
AsiaFarnell Asia 600
EuropeFarnell 600
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC393IPW
AmericasRochester Electronics 148
AsiaWPI 147
TI Lead Time*: 20 WeeksTLC393IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC393IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC393IPWRG4
None Reported
View Distributors
Call**TLC393MD
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLC393QDR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLC393QDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC393CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393CDR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TLC393CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TLC393CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC393CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC393CPSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393CPSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC393IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC393IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC393QDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC393QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC393 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC3702 Dual, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLC339 Quad, Micropower, LinCMOS(TM) Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLC372 Dual General Purpose LinCMOS(TM) Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC1G27 Single 3-Input Positive-NOR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74HC00 Quad 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here