|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TLC542 is a CMOS converter built around an 8-bit switched-capacitor successive-approximation analog-to-digital converter. The device is designed for serial interface to a microprocessor or peripheral via a 3-state output with three inputs [including I/O CLOCK, CS\ (chip select), and ADDRESS INPUT]. The TLC542 allows high-speed data transfers and sample rates of up to 40,000 samples per second. In addition to the high-speed converter and versatile control logic, an on-chip 12-channel analog multiplexer can sample any one of 11 inputs or an internal self-test voltage, and the sample and hold is started under microprocessor control. At the end of conversion, the end-of-conversion (EOC) output pin goes high to indicate that conversion is complete. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC542CDW | ACTIVE | 1.65 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC542CDWG4 | ACTIVE | 1.65 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC542CDWR | ACTIVE | 1.50 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC542CDWRG4 | ACTIVE | 1.50 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC542CN | ACTIVE | 1.50 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC542CNE4 | ACTIVE | 1.50 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC542IDW | ACTIVE | 1.80 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC542IDWG4 | ACTIVE | 1.80 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC542IDWR | ACTIVE | 1.60 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC542IDWRG4 | ACTIVE | 1.60 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC542IFN | ACTIVE | 1.80 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC542IFNG3 | ACTIVE | 1.80 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC542IFNR | ACTIVE | 1.60 | 1ku | PLCC (FN) | 20 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TLC542IFNRG3 | ACTIVE | 1.60 | 1ku | PLCC (FN) | 20 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TLC542IN | ACTIVE | 1.70 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC542INE4 | ACTIVE | 1.70 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC542CDW | |||
| Americas | Arrow | 934 | |
| Newark | 898 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 898 | |
| WPI | 51 | ||
| Europe | Avnet-SILICA | 25 | |
| Worldwide | DigiKey | 622 | |
| Mouser Electronics | 139 | ||
| TI Lead Time*: 20 WeeksTLC542CDWG4 | |||
| Asia | Farnell Asia | 63 | |
| Europe | Farnell | 63 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 773 | ||
| TI Lead Time*: 20 WeeksTLC542CDWR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 98 | |
| TI Lead Time*: 20 WeeksTLC542CDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC542CN | |||
| Americas | Avnet | 534 | |
| Newark | 385 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 585 | |
| Europe | Arrow Southern Europe | 300 | |
| Worldwide | DigiKey | 624 | |
| Mouser Electronics | 14 | ||
| TI Lead Time*: 20 WeeksTLC542CNE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC542IDW | |||
| Americas | Arrow | 15 | |
| Avnet | 102 | ||
| Rochester Electronics | 7 | ||
| Asia | WPI | 75 | |
| Europe | EBV Elektronik | 51 | |
| Worldwide | DigiKey | 118 | |
| Mouser Electronics | 135 | ||
| TI Lead Time*: 20 WeeksTLC542IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC542IDWR | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC542IDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksTLC542IFN | |||
| Americas | Rochester Electronics | 218 | |
| Worldwide | DigiKey | 137 | |
| TI Lead Time*: 8 WeeksTLC542IFNG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC542IFNR | |||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 971 | ||
| TI Lead Time*: 4 WeeksTLC542IFNRG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC542IN | |||
| Americas | Newark | 29 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 39 | |
| Europe | EBV Elektronik | 60 | |
| Worldwide | DigiKey | 125 | |
| TI Lead Time*: 20 WeeksTLC542INE4 | |||
| Asia | Farnell Asia | 184 | |
| Europe | Farnell | 184 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC542CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542CDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542CDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542CN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC542CNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC542IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC542IFN | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC542IFNG3 | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC542IFNR | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC542IFNRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC542IN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC542INE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC542 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS7868 | 1.2V, 8 bit 280KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device higher sampling rate (200kSPS) |
| TLC540 | 8-Bit, 75 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device at 75kSPS |
| TLC541 | 8-Bit, 40 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device at 40kSPS |
| TLC545 | 8-Bit, 76 kSPS ADC Serial Out, On-Chip 20 Ch. Analog Mux, 19 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 19-channel equivalent device at 76kSPS |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS3809L30 | 3-Pin Supply Voltage Supervisor | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS715A33 | Single Output LDO, 80mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC1G06 | Single Inverter Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| PCM2706 | 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (I2S) | USB AUDIO-USB DACS | TI customers also evaluated this product. |
| SN75176B | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TPS79501 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| LMV321 | Single Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TL16C754C | Quad UART with 64-Byte FIFO | INTERFACE-UARTS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| MAX3243E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number