|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLC548 and TLC549 are CMOS analog-to-digital converter (ADC) integrated circuits built around an 8-bit switched-capacitor successive-approximation ADC. These devices are designed for serial interface with a microprocessor or peripheral through a 3-state data output and an analog input. The TLC548 and TLC549 use only the input/output clock (I/O CLOCK) input along with the chip select (CS\) input for data control. The maximum I/O CLOCK input frequency of the TLC548 is 2.048 MHz, and the I/O CLOCK input frequency of the TLC549 is specified up to 1.1 MHz.
Operation of the TLC548 and the TLC549 is very similar to that of the more complex TLC540 and TLC541 devices; however, the TLC548 and TLC549 provide an on-chip system clock that operates typically at 4 MHz and requires no external components. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC549CD | ACTIVE | 1.05 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
| TLC549CDG4 | ACTIVE | 1.05 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
| TLC549CDR | ACTIVE | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TLC549CDRG4 | ACTIVE | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TLC549CP | ACTIVE | 1.00 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| TLC549CPE4 | ACTIVE | 1.00 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| TLC549ID | ACTIVE | 1.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
| TLC549IDG4 | ACTIVE | 1.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
| TLC549IDR | ACTIVE | 1.05 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TLC549IDRG4 | ACTIVE | 1.05 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TLC549IP | ACTIVE | 1.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| TLC549IPE4 | ACTIVE | 1.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| TLC549IPS | ACTIVE | 1.20 | 1ku | SO (PS) | 8 | View | 80 | TUBE | Purchase Samples | |||
| TLC549IPSG4 | ACTIVE | 1.20 | 1ku | SO (PS) | 8 | View | 80 | TUBE | Purchase Samples | |||
| TLC549IPSR | ACTIVE | 1.10 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | |||
| TLC549IPSRG4 | ACTIVE | 1.10 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | |||
| TLC549MP | OBSOLETE | -55 to 125 | PDIP (P) | 8 | View | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:37 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC549CD | |||
| Americas | Avnet | 91 | |
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 905 | |
| WPI | 86 | ||
| Europe | Abacus Polar | 25 | |
| Arrow Northern Europe | >1k | ||
| Avnet-SILICA | >1k | ||
| Compel | 692 | ||
| Farnell | 722 | ||
| Worldwide | DigiKey | 194 | |
| TI Lead Time*: 20 WeeksTLC549CDG4 | |||
| Europe | Compel | 375 | |
| EBV Elektronik | >1k | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 364 | ||
| TI Lead Time*: 20 WeeksTLC549CDR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Europe | EBV Elektronik | 472 | |
| Worldwide | DigiKey | 664 | |
| TI Lead Time*: 20 WeeksTLC549CDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC549CP | |||
| Americas | Arrow | 4 | |
| Newark | 280 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 330 | |
| Europe | Avnet-SILICA | >1k | |
| EBV Elektronik | 250 | ||
| Farnell | 202 | ||
| Spoerle | 500 | ||
| Worldwide | Mouser Electronics | 154 | |
| TI Lead Time*: 20 WeeksTLC549CPE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC549ID | |||
| Americas | Arrow | 206 | |
| Newark | 564 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 704 | |
| WPI | 87 | ||
| Europe | Arrow Northern Europe | 225 | |
| Arrow Southern Europe | 100 | ||
| Avnet-SILICA | >1k | ||
| EBV Elektronik | 1 | ||
| Worldwide | DigiKey | 824 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLC549IDG4 | |||
| Asia | Farnell Asia | 52 | |
| Europe | Farnell | 52 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC549IDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC549IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC549IP | |||
| Americas | Arrow | 110 | |
| Avnet | 174 | ||
| Newark | 199 | ||
| Rochester Electronics | 600 | ||
| Asia | Farnell Asia | 873 | |
| WPI | 53 | ||
| Europe | Arrow Northern Europe | 30 | |
| Avnet-SILICA | >1k | ||
| Compel | 1 | ||
| EBV Elektronik | 400 | ||
| Farnell | 538 | ||
| Worldwide | DigiKey | 9 | |
| Mouser Electronics | 29 | ||
| TI Lead Time*: 20 WeeksTLC549IPE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC549IPS | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC549IPSG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC549IPSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC549IPSRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC549CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549CP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC549CPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC549ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549IP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC549IPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC549IPS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549IPSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549IPSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC549IPSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC549 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS7868 | 1.2V, 8 bit 280KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device higher sampling rate (200kSPS) |
| TLC548 | 8-Bit, 45.5 kSPS ADC Serial Out, Low Power, Compatible to TLC540/545/1540, Single Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8344 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN75LVDS83 | FlatLink(TM) Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| SN74LVC16373A | 16-Bit Transparent D-Type Latch With 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| TLC5615 | 10-Bit, 12.5 us DAC, Serial Input, Low Power | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74HC08 | Quadruple 2-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |

No Tags are Available for this Part Number