|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TLC551 is a monolithic timing circuit fabricated using the TI LinCMOSTM timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2 MHz. Compared to the NE555 timer, this device uses smaller timing capacitors because of its high input impedance. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power supply voltage. Like the NE555, the TLC551 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC551CD | ACTIVE | 0.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC551CDG4 | ACTIVE | 0.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLC551CP | ACTIVE | 0.55 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC551CPE4 | ACTIVE | 0.55 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC551CD | |||
| Americas | Arrow | 475 | |
| Avnet | 225 | ||
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 287 | |
| TI Lead Time*: 20 WeeksTLC551CDG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 198 | ||
| TI Lead Time*: 20 WeeksTLC551CP | |||
| Americas | Avnet | 500 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 253 | |
| Europe | Farnell | 164 | |
| Worldwide | DigiKey | 290 | |
| Mouser Electronics | 22 | ||
| TI Lead Time*: 20 WeeksTLC551CPE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC551CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC551CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC551CP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC551CPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC551 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TLC555 | Low Power Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| SE555 | Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| NA555 | Precision Timers | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |

No Tags are Available for this Part Number