|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TLC5510 and TLC5510A are CMOS, 8-bit, 20 MSPS analog-to-digital converters (ADCs) that utilize a semiflash architecture. The TLC5510 and TLC5510A operate with a single 5-V supply and typically consume only 130 mW of power. Included is an internal sample-and-hold circuit, parallel outputs with high-impedance mode, and internal reference resistors. The semiflash architecture reduces power consumption and die size compared to flash converters. By implementing the conversion in a 2-step process, the number of comparators is significantly reduced. The latency of the data output valid is 2.5 clocks. The TLC5510 uses the three internal reference resistors to create a standard, 2-V, full-scale conversion range using VDDA. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC5510INSLE | OBSOLETE | -20 to 75 | TLC5510INSR | SO (NS) | 24 | View | Replaced by TLC5510INSR | ||||
| TLC5510INSR | ACTIVE | -20 to 75 | 2.35 | 1ku | SO (NS) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |||
| TLC5510INSRG4 | ACTIVE | -20 to 75 | 2.35 | 1ku | SO (NS) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |||
| TLC5510IPW | ACTIVE | -20 to 75 | 2.60 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | ||||
| TLC5510IPWG4 | ACTIVE | -20 to 75 | 2.60 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | ||||
| TLC5510IPWR | ACTIVE | -20 to 75 | 2.35 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |||
| TLC5510IPWRG4 | ACTIVE | -20 to 75 | 2.35 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TLC5510INSLE | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLC5510INSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC5510INSRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC5510IPW | |||
| Americas | Avnet | 62 | |
| Newark | 53 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 120 | |
| WPI | 131 | ||
| Worldwide | DigiKey | 231 | |
| Mouser Electronics | 99 | ||
| TI Lead Time*: 20 WeeksTLC5510IPWG4 | |||
| Americas | Rochester Electronics | 115 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC5510IPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC5510IPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC5510INSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5510INSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5510IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLC5510IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLC5510IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLC5510IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC5510 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| TLC5510 Evaluation Module | TLC5510EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLC5540 | 8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLC5602 | 8-Bit, 30MSPS Single DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number