TLC5540 Status: ACTIVE

8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power


      
         
Alert me about changes<br/>to this product

 TLC5540
Resolution(Bits)8  
Sample Rate (max)40MSPS  
ArchitectureFlash  
Power Consumption(Typ)(mW)85  
SNR(dB)44  
SFDR(dB)42  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
ENOB(Bits)6.8  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+2V  
Reference ModeExt  
RatingCatalog  
Pin/Package24SO, 24TSSOP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLC5510A: 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power
  • ADS831: 8-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range
  • TLC5510: 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power
  • DAC900: 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • MPY634: Wide Bandwidth Precision Analog Multiplier
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable

More Related Products

Product Information

Features

  • 8-Bit Resolution
  • Differential Linearity Error
    • ±0.3 LSB Typ, ±1 LSB Max (25°C)
    • ±1 LSB Max
  • Integral Linearity Error
    • ±0.6 LSB, ±0.75 LSB Max (25°C)
    • ±1 LSB Max
  • Maximum Conversion Rate of 40 Megasamples Per Second (MSPS) Max
  • Internal Sample and Hold Function
  • 5-V Single Supply Operation
  • Low Power Consumption...85 mW Typ
  • Analog Input Bandwidth...≥75 MHz Typ
  • Internal Reference Voltage Generators
  • applications
    • Quadrature Amplitude Modulation (QAM) and Quadrature Phase Shift Keying (QPSK) Demodulators
    • Digital Television
    • Charge-Coupled Device (CCD) Scanners
    • Video Conferencing
    • Digital Set-Top Box
    • Digital Down Converters
    • High-Speed Digital Signal Processor Front End

Description

The TLC5540 is a high-speed, 8-bit analog-to-digital converter (ADC) that converts at sampling rates up to 40 megasamples per second (MSPS). Using a semiflash architecture and CMOS process, the TLC5540 is able to convert at high speeds while still maintaining low power consumption and cost. The analog input bandwidth of 75 MHz (typ) makes this device an excellent choice for undersampling applications. Internal resistors are provided to generate 2-V full-scale reference voltages from a 5-V supply, thereby reducing external components. The digital outputs can be placed in a high impedance mode. The TLC5540 requires only a single 5-V supply for operation.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC5540CNSLEOBSOLETE0 to 70TLC5540CNSR SO (NS) | 24 View    Download CAD Format for this FootprintReplaced by TLC5540CNSR
TLC5540CNSRACTIVE0 to 70 2.40 | 1kuSO (NS) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540CNSRG4ACTIVE0 to 70 2.40 | 1kuSO (NS) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540CPWACTIVE0 to 70 2.70 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540CPWG4ACTIVE0 to 70 2.70 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540CPWRACTIVE0 to 70 2.40 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540CPWRG4ACTIVE0 to 70 2.40 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540INSLEOBSOLETE TLC5540INSR SO (NS) | 24 View    Download CAD Format for this FootprintReplaced by TLC5540INSR
TLC5540INSRACTIVE-40 to 85 2.60 | 1kuSO (NS) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540INSRG4ACTIVE-40 to 85 2.60 | 1kuSO (NS) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540IPWACTIVE-40 to 85 2.85 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5540IPWG4ACTIVE-40 to 85 2.85 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5540IPWRACTIVE-40 to 85 2.60 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5540IPWRG4ACTIVE-40 to 85 2.60 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:25 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksTLC5540CNSR
AmericasRochester Electronics >1k
WorldwideDigiKey 136
TI Lead Time*: 4 WeeksTLC5540CNSRG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLC5540CPW
AmericasAvnet 41
Rochester Electronics >1k
EuropeEBV Elektronik 17
TI Lead Time*: 1 WeekTLC5540CPWG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksTLC5540CPWR
None Reported
View Distributors
TI Lead Time*: 4 WeeksTLC5540CPWRG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksTLC5540INSR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 4 WeeksTLC5540INSRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5540IPW
AmericasArrow 25
Avnet 46
Newark 102
Rochester Electronics >1k
AsiaWPI 65
WorldwideDigiKey 90
Mouser Electronics 46
TI Lead Time*: 20 WeeksTLC5540IPWG4
WorldwideDigiKey  Available
Mouser Electronics 51
TI Lead Time*: 20 WeeksTLC5540IPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5540IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5540CNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5540CNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5540CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5540CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5540CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5540CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5540INSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5540INSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5540IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5540IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5540IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5540IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5540 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
TLC5540 Evaluation ModuleTLC5540EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC5510A 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS831 8-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC5510 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS830 8-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC900 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
DAC908 8-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLC7528 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC902 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here