|
|
|
|
Other qualified versions of TLC555
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinCMOS is a trademark of Texas Instruments. Description
The TLC555 is a monolithic timing circuit fabricated using the TI LinCMOS process. The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2MHz. Because of its high input impedance, this device uses smaller timing capacitors than those used by the NE555. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power supply voltage. Like the NE555, the TLC555 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. If TRIG is above the trigger level and the threshold input (THRES) is above the threshold level, the flip-flop is reset and the output is low. The reset input (RESET) can override all other inputs and can be used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output is low. Whenever the output is low, a low-impedance path is provided between the discharge terminal (DISCH) and GND. All unused inputs should be tied to an appropriate logic level to prevent false triggering. While the CMOS output is capable of sinking over 100 mA and sourcing over 10 mA, the TLC555 exhibits greatly reduced supply-current spikes during output transitions. This minimizes the need for the large decoupling capacitors required by the NE555. The TLC555C is characterized for operation from 0°C to 70°C. The TLC555I is characterized for operation from -40°C to 85°C. The TLC555Q is characterized for operation over the automotive temperature range of -40°C to 125°C. The TLC555M is characterized for operation over the full military temperature range of -55°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC555CD | ACTIVE | 0 to 70 | 0.32 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLC555CDG4 | ACTIVE | 0 to 70 | 0.32 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLC555CDR | ACTIVE | 0 to 70 | 0.29 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TLC555CDRG4 | ACTIVE | 0 to 70 | 0.29 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TLC555CP | ACTIVE | 0 to 70 | 0.29 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC555CPE4 | ACTIVE | 0 to 70 | 0.29 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC555CPSR | ACTIVE | 0 to 70 | 0.29 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | |||
| TLC555CPSRG4 | ACTIVE | 0 to 70 | 0.29 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | |||
| TLC555CPW | ACTIVE | 0 to 70 | 0.32 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| TLC555CPWG4 | ACTIVE | 0 to 70 | 0.32 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| TLC555CPWR | ACTIVE | 0 to 70 | 0.29 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| TLC555CPWRG4 | ACTIVE | 0 to 70 | 0.29 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| TLC555ID | ACTIVE | -40 to 85 | 0.34 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLC555IDG4 | ACTIVE | -40 to 85 | 0.34 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLC555IDR | ACTIVE | -40 to 85 | 0.32 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC555IDRG4 | ACTIVE | -40 to 85 | 0.32 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC555IP | ACTIVE | -40 to 85 | 0.32 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC555IPE4 | ACTIVE | -40 to 85 | 0.32 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLC555QDR | ACTIVE | -40 to 125 | 0.33 | 1ku | SOIC (D) | 8 | View | 2500 | |||
| TLC555QDRG4 | ACTIVE | 0.33 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:25 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC555CD | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 646 | |
| Europe | Abacus Polar | 220 | |
| Arrow Northern Europe | 63 | ||
| EBV Elektronik | 75 | ||
| Farnell | 449 | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | 380 | |
| Mouser Electronics | 10 | ||
| TI Lead Time*: 20 WeeksTLC555CDG4 | |||
| Americas | Newark | 630 | |
| Asia | Farnell Asia | 630 | |
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC555CDR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 19 | |
| WPI | 272 | ||
| Europe | Avnet-SILICA | >1k | |
| Farnell | 9 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 307 | ||
| TI Lead Time*: 20 WeeksTLC555CDRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLC555CP | |||
| Americas | Arrow | >1k | |
| Avnet | 50 | ||
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| WPI | 73 | ||
| Europe | Abacus Polar | 836 | |
| Arrow Northern Europe | 700 | ||
| Arrow Southern Europe | >1k | ||
| Avnet-SILICA | >1k | ||
| EBV Elektronik | >1k | ||
| Farnell | >1k | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLC555CPE4 | |||
| Americas | Avnet | 876 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLC555CPSR | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 296 | |
| TI Lead Time*: 20 WeeksTLC555CPSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC555CPW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 119 | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC555CPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC555CPWR | |||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 4 WeeksTLC555CPWRG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLC555ID | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | 330 | ||
| Asia | Farnell Asia | 467 | |
| Europe | Abacus Polar | 879 | |
| Arrow Northern Europe | 74 | ||
| Avnet-SILICA | >1k | ||
| Farnell | 292 | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | 616 | |
| TI Lead Time*: 20 WeeksTLC555IDG4 | |||
| Asia | Farnell Asia | 231 | |
| Europe | EBV Elektronik | >1k | |
| Farnell | 186 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC555IDR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | 833 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 833 | |
| Europe | EBV Elektronik | >1k | |
| Spoerle | >1k | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 377 | ||
| TI Lead Time*: 20 WeeksTLC555IDRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC555IP | |||
| Americas | Arrow | >1k | |
| Avnet | 273 | ||
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 99 | |
| WPI | 47 | ||
| Europe | Arrow Northern Europe | 450 | |
| EBV Elektronik | >1k | ||
| Farnell | 65 | ||
| Spoerle | 650 | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTLC555IPE4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksTLC555QDR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 834 | ||
| TI Lead Time*: 8 WeeksTLC555QDRG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC555CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC555CPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC555CPSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CPSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC555IP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC555IPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC555QDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC555QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC555 
| Name | Part # | Company | Tool / Software Type |
| Free Tool: TLC555 Component Calculator | TLC555CALC | Texas Instruments | Calculation Utilities |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| SE555 | Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TLC555-Q1 | Automotive Catalog LinCMOS TIMER | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| NA555 | Precision Timers | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| MAX232E | Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number