TLC555M Status: ACTIVE

Low Power LinCMOS Timer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC555M
Pin/Package20LCCC, 8CDIP  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of TLC555M

Version Part Number Definition
Automotive TLC555-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLC555 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Very Low Power Consumption
    • 1 mW Typ at VDD = 5 V
  • Capable of Operation in Astable Mode
  • CMOS Output Capable of Swinging Rail to Rail
  • High Output-Current Capability
    • Sink 100 mA Typ
    • Source 10 mA Typ
  • Output Fully Compatible With CMOS, TTL, and MOS
  • Low Supply Current Reduces Spikes During Output Transitions
  • Single-Supply Operation From 2 V to 15 V
  • Functionally Interchangeable With the NE555; Has Same Pinout
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015.2
  • Available in Q-Temp Automotive
    High Reliability Automotive Applications
    Configuration Control/Print Support
    Qualification to Automotive Standards

LinCMOS is a trademark of Texas Instruments.

Description

The TLC555 is a monolithic timing circuit fabricated using the TI LinCMOS™ process. The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2MHz. Because of its high input impedance, this device uses smaller timing capacitors than those used by the NE555. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power supply voltage.

Like the NE555, the TLC555 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. If TRIG is above the trigger level and the threshold input (THRES) is above the threshold level, the flip-flop is reset and the output is low. The reset input (RESET) can override all other inputs and can be used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output is low. Whenever the output is low, a low-impedance path is provided between the discharge terminal (DISCH) and GND. All unused inputs should be tied to an appropriate logic level to prevent false triggering.

While the CMOS output is capable of sinking over 100 mA and sourcing over 10 mA, the TLC555 exhibits greatly reduced supply-current spikes during output transitions. This minimizes the need for the large decoupling capacitors required by the NE555.

The TLC555C is characterized for operation from 0°C to 70°C. The TLC555I is characterized for operation from -40°C to 85°C. The TLC555Q is characterized for operation over the automotive temperature range of -40°C to 125°C. The TLC555M is characterized for operation over the full military temperature range of -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-89503012AACTIVE-55 to 125 12.62 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-8950301PAACTIVE-55 to 125 3.37 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC555MFKBACTIVE-55 to 1255962-89503012A12.62 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC555MJGACTIVE-55 to 125 2.34 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC555MJGBACTIVE-55 to 1255962-8950301PA3.37 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC555MPOBSOLETE-55 to 125  PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 10 Weeks5962-89503012A
AmericasArrow 111
Avnet 25
Rochester Electronics 854
EuropeArrow Northern Europe 5
EBV Elektronik 1
TI Lead Time*: 10 Weeks5962-8950301PA
AmericasAvnet 45
TI Lead Time*: 10 WeeksTLC555MFKB
AmericasArrow 29
EuropeEBV Elektronik 12
TI Lead Time*: 10 WeeksTLC555MJG
AmericasArrow >1k
Avnet 619
EuropeSpoerle 51
TI Lead Time*: 10 WeeksTLC555MJGB
AmericasArrow 257
Avnet 70
Rochester Electronics 517
EuropeArrow Northern Europe 101
Avnet-SILICA 18
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-89503012A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8950301PA  TBD A42  N/A for Pkg TypeViewView
TLC555MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLC555MJG  TBD A42  N/A for Pkg TypeViewView
TLC555MJGB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC555M Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC555 Low Power Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here