|
|
|
|
Other qualified versions of TLC556M
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinCMOS is a trademark of Texas Instruments Incorporated. Description
The TLC556 series are monolithic timing circuits fabricated using the TI LinCMOSTM process, which provides full compatibility with CMOS, TTL, and MOS logic and operates at frequencies up to 2MHz. Accurate time delays and oscillations are possible with smaller, less-expensive timing capacitors than the NE556 because of the high input impedance. Power consumption is low across the full range of power supply voltages. Like the NE556, the TLC556 has a trigger level approximately one-third of the supply voltage and a threshold level approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal. When the trigger input falls below the trigger level, the flip-flop is set and the output goes high. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| 5962-89503022A | ACTIVE | -55 to 125 | 14.72 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||||
| 5962-8950302CA | ACTIVE | -55 to 125 | 3.22 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||||
| TLC556MD | ACTIVE | -55 to 125 | 0.55 | 1ku | SOIC (D) | 14 | View | 50 | ||||
| TLC556MDG4 | ACTIVE | 0.55 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | ||||
| TLC556MDR | ACTIVE | -55 to 125 | 0.55 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |||
| TLC556MDRG4 | ACTIVE | 0.55 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | ||||
| TLC556MFKB | ACTIVE | -55 to 125 | 5962-89503022A | 14.72 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |||
| TLC556MJ | ACTIVE | -55 to 125 | 2.73 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||||
| TLC556MJB | ACTIVE | -55 to 125 | 5962-8950302CA | 3.22 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |||
| TLC556MN | OBSOLETE | -55 to 125 | PDIP (N) | 14 | View | Not Available | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:37 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 10 Weeks5962-89503022A | |||
| Americas | Arrow | 35 | |
| Avnet | 25 | ||
| TI Lead Time*: 10 Weeks5962-8950302CA | |||
| Americas | Arrow | 872 | |
| TI Lead Time*: 20 WeeksTLC556MD | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | 597 | ||
| Worldwide | DigiKey | 13 | |
| Mouser Electronics | 227 | ||
| TI Lead Time*: 20 WeeksTLC556MDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC556MDR | |||
| Americas | Rochester Electronics | 500 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC556MDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 10 WeeksTLC556MFKB | |||
| None Reported View Distributors | |||
| TI Lead Time*: 10 WeeksTLC556MJ | |||
| Europe | Arrow Southern Europe | 8 | |
| Avnet-SILICA | 109 | ||
| TI Lead Time*: 10 WeeksTLC556MJB | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-89503022A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 5962-8950302CA | TBD | A42 | N/A for Pkg Type | View | View |
| TLC556MD | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC556MDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC556MDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLC556MDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC556MFKB | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| TLC556MJ | TBD | A42 | N/A for Pkg Type | View | View |
| TLC556MJB | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC556M 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLC555 | Low Power Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TLC556 | Dual LinCMOS(TM) Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TLC555M | Low Power LinCMOS<TM> Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TLC551 | LinCMOS(TM) Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| CC2511F32 | 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |

No Tags are Available for this Part Number